All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
>
View Items
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 384
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE108BRHTPKPS
1 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BRHTPRSS
1 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BRHTPHTPS
1 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BRHTPATL
1 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BRHTPFS
1 1/2
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BRHTP
40
mm
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BRHTPKPS
40
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BRHTPRSS
40
mm
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BRHTPHTPS
40
mm
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BRHTPATL
40
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BRHTPFS
40
mm
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE111BRHTP
1 11/16
in
Felt Seal
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE111BRHTPKPS
1 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE111BRHTPRSS
1 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE111BRHTPHTPS
1 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE111BRHTPATL
1 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE111BRHTPFS
1 11/16
in
Felt Seal
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE112BRHTP
1 3/4
in
Felt Seal
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE112BRHTPKPS
1 3/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE112BRHTPRSS
1 3/4
in
Viton Single Lip
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE112BRHTPHTPS
1 3/4
in
High Temperature Packing
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE112BRHTPATL
1 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE112BRHTPFS
1 3/4
in
Felt Seal
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSM45BRHTP
45
mm
Felt Seal
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSM45BRHTPKPS
45
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
Results 26 - 50 of 384
1
2
3
4
5
»