Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| LSM80BRHTP | Shaft Size N/A 80 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM80BRHTPKPS | Shaft Size N/A 80 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM80BRHTPRSS | Shaft Size N/A 80 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM80BRHTPHTPS | Shaft Size N/A 80 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM80BRHTPATL | Shaft Size N/A 80 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM80BRHTPFS | Shaft Size N/A 80 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE303BRHTP | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE303BRHTPKPS | Shaft Size N/A 3 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE303BRHTPRSS | Shaft Size N/A 3 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE303BRHTPHTPS | Shaft Size N/A 3 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE303BRHTPATL | Shaft Size N/A 3 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE303BRHTPFS | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE304BRHTP | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE304BRHTPKPS | Shaft Size N/A 3 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE304BRHTPRSS | Shaft Size N/A 3 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE304BRHTPHTPS | Shaft Size N/A 3 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE304BRHTPATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE304BRHTPFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM85BRHTP | Shaft Size N/A 85 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM85BRHTPKPS | Shaft Size N/A 85 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM85BRHTPRSS | Shaft Size N/A 85 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM85BRHTPHTPS | Shaft Size N/A 85 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM85BRHTPATL | Shaft Size N/A 85 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM85BRHTPFS | Shaft Size N/A 85 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE307BRHTP | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |