All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
>
View Items
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 201 - 225 of 384
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE312BRHTPRSS
3 3/4
in
Viton Single Lip
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE312BRHTPHTPS
3 3/4
in
High Temperature Packing
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE312BRHTPATL
3 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE312BRHTPFS
3 3/4
in
Felt Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM100BRHTP
100
mm
Felt Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM100BRHTPKPS
100
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM100BRHTPRSS
100
mm
Viton Single Lip
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM100BRHTPHTPS
100
mm
High Temperature Packing
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM100BRHTPATL
100
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM100BRHTPFS
100
mm
Felt Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE315BRHTP
3 15/16
in
Felt Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE315BRHTPKPS
3 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE315BRHTPRSS
3 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE315BRHTPHTPS
3 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE315BRHTPATL
3 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE315BRHTPFS
3 15/16
in
Felt Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE400BRHTP
4
in
Felt Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE400BRHTPKPS
4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE400BRHTPRSS
4
in
Viton Single Lip
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE400BRHTPHTPS
4
in
High Temperature Packing
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE400BRHTPATL
4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE400BRHTPFS
4
in
Felt Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM105BRHTP
105
mm
Felt Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM105BRHTPKPS
105
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM105BRHTPRSS
105
mm
Viton Single Lip
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
Results 201 - 225 of 384
«
6
7
8
9
10
»