|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LSE407BRHTTATL
|
|
4 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE407BRHTTFS
|
|
4 7/16 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHTT
|
|
4 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHTTKPS
|
|
4 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHTTRSS
|
|
4 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHTTHTPS
|
|
4 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHTTATL
|
|
4 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE408BRHTTFS
|
|
4 1/2 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHTT
|
|
115 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHTTKPS
|
|
115 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHTTRSS
|
|
115 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHTTHTPS
|
|
115 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHTTATL
|
|
115 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSM115BRHTTFS
|
|
115 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|
|
|
|
LSE411BRHTT
|
|
4.6875 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHTTKPS
|
|
4.6875 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHTTRSS
|
|
4.6875 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHTTHTPS
|
|
4.6875 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHTTATL
|
|
4.6875 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSE411BRHTTFS
|
|
4.6875 in
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHTT
|
|
120 mm
|
|
Felt Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHTTKPS
|
|
120 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHTTRSS
|
|
120 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHTTHTPS
|
|
120 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|
|
|
|
LSM120BRHTTATL
|
|
120 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
81606 lbf 363000 N
|
|
111505 lbf 496000 N
|
|
4990.69 lbf 22200 N
|
|
1740 rpm
|
|
|
|