All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
>
View Items
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 384
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE103BRHTT
1 3/16
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTTKPS
1 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTTRSS
1 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTTHTPS
1 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTTATL
1 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE103BRHTTFS
1 3/16
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTT
1 1/4
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTTKPS
1 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTTRSS
1 1/4
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTTHTPS
1 1/4
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTTATL
1 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE104BRHTTFS
1 1/4
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTT
35
mm
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTTKPS
35
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTTRSS
35
mm
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTTHTPS
35
mm
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTTATL
35
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM35BRHTTFS
35
mm
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTT
1 7/16
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTTKPS
1 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTTRSS
1 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTTHTPS
1 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTTATL
1 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE107BRHTTFS
1 7/16
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BRHTT
1 1/2
in
Felt Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
Results 1 - 25 of 384
1
2
3
4
5
»