Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| LSE512BRHTTRSS | Shaft Size N/A 5.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE512BRHTTHTPS | Shaft Size N/A 5.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE512BRHTTATL | Shaft Size N/A 5.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE512BRHTTFS | Shaft Size N/A 5.7500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM150BRHTT | Shaft Size N/A 150 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM150BRHTTKPS | Shaft Size N/A 150 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM150BRHTTRSS | Shaft Size N/A 150 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM150BRHTTHTPS | Shaft Size N/A 150 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM150BRHTTATL | Shaft Size N/A 150 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM150BRHTTFS | Shaft Size N/A 150 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE515BRHTT | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE515BRHTTKPS | Shaft Size N/A 5 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE515BRHTTRSS | Shaft Size N/A 5 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE515BRHTTHTPS | Shaft Size N/A 5 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE515BRHTTATL | Shaft Size N/A 5 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE515BRHTTFS | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE600BRHTT | Shaft Size N/A 6 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE600BRHTTKPS | Shaft Size N/A 6 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE600BRHTTRSS | Shaft Size N/A 6 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE600BRHTTHTPS | Shaft Size N/A 6 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE600BRHTTATL | Shaft Size N/A 6 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE600BRHTTFS | Shaft Size N/A 6 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM155BRHTT | Shaft Size N/A 155 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM155BRHTTKPS | Shaft Size N/A 155 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM155BRHTTRSS | Shaft Size N/A 155 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |