All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
>
View Items
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 384
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM55BRHTTHTPS
55
mm
High Temperature Packing
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM55BRHTTATL
55
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM55BRHTTFS
55
mm
Felt Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BRHTT
2 3/16
in
Felt Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BRHTTKPS
2 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BRHTTRSS
2 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BRHTTHTPS
2 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BRHTTATL
2 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE203BRHTTFS
2 3/16
in
Felt Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BRHTT
2 1/4
in
Felt Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BRHTTKPS
2 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BRHTTRSS
2 1/4
in
Viton Single Lip
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BRHTTHTPS
2 1/4
in
High Temperature Packing
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BRHTTATL
2 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE204BRHTTFS
2 1/4
in
Felt Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM60BRHTT
60
mm
Felt Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM60BRHTTKPS
60
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM60BRHTTRSS
60
mm
Viton Single Lip
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM60BRHTTHTPS
60
mm
High Temperature Packing
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM60BRHTTATL
60
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM60BRHTTFS
60
mm
Felt Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE207BRHTT
2 7/16
in
Felt Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE207BRHTTKPS
2 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE207BRHTTRSS
2 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE207BRHTTHTPS
2 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
Results 76 - 100 of 384
1
2
3
4
5
»