All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
>
View Items
Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type
Check up to five results to perform an action.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 384
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE212BRHTTFS
2 3/4
in
Felt Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BRHTT
70
mm
Felt Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BRHTTKPS
70
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BRHTTRSS
70
mm
Viton Single Lip
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BRHTTHTPS
70
mm
High Temperature Packing
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BRHTTATL
70
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM70BRHTTFS
70
mm
Felt Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE215BRHTT
2 15/16
in
Felt Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE215BRHTTKPS
2 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE215BRHTTRSS
2 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE215BRHTTHTPS
2 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE215BRHTTATL
2 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE215BRHTTFS
2 15/16
in
Felt Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM75BRHTT
75
mm
Felt Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM75BRHTTKPS
75
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM75BRHTTRSS
75
mm
Viton Single Lip
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM75BRHTTHTPS
75
mm
High Temperature Packing
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM75BRHTTATL
75
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSM75BRHTTFS
75
mm
Felt Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE300BRHTT
3
in
Felt Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE300BRHTTKPS
3
in
Kevlar Packing Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE300BRHTTRSS
3
in
Viton Single Lip
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE300BRHTTHTPS
3
in
High Temperature Packing
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE300BRHTTATL
3
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE300BRHTTFS
3
in
Felt Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
Results 126 - 150 of 384
«
6
7
8
9
10
»