Batch CAD Cart (0)
  • Cart is empty
  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

N/A SS150-HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A SS150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A
N/A SS150-HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A SS150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 2.54 in64.516 mm N/A
N/A SS100-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A SS100 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 2.46 in62.484 mm N/A
N/A SS110-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A SS110 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.32 in84.328 mm N/A
N/A SS150-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A SS150 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A
N/A SS110-HUB-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A SS110 N/A 3/8 x 3/16 in N/A 1.68 in42.672 mm N/A 3.32 in84.328 mm N/A
26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2