|
68514476581
|
Description
N/A
SS095-HUB-18MMH7-6X2.8MMKW
|
Bore Size
N/A
18.00 mm
|
Coupling Size
N/A
SS095
|
Keyway Size (W x D)
N/A
6 x 2.8 mm
|
Length thru Bore
N/A
1 in25.4 mm
|
Outside Diameter
N/A
2.06 in52.324 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514476366
|
Description
N/A
SS110-HUB-20MMH7-6X2.8MMKW
|
Bore Size
N/A
20.00 mm
|
Coupling Size
N/A
SS110
|
Keyway Size (W x D)
N/A
6 x 2.8 mm
|
Length thru Bore
N/A
1.68 in42.67 mm
|
Outside Diameter
N/A
3.32 in84.3 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514476367
|
Description
N/A
SS110-HUB-30MMH7-8X3.3MMKW
|
Bore Size
N/A
30.00 mm
|
Coupling Size
N/A
SS110
|
Keyway Size (W x D)
N/A
8 X 3.3 mm
|
Length thru Bore
N/A
1.68 in42.67 mm
|
Outside Diameter
N/A
3.32 in29.00 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514476599
|
Description
N/A
L190-HUB-SS-35MMH7-10X3.3MMKW
|
Bore Size
N/A
35.00 mm
|
Coupling Size
N/A
SS190
|
Keyway Size (W x D)
N/A
10X3.3 mm
|
Length thru Bore
N/A
1.94 in49.28 mm
|
Outside Diameter
N/A
4.50 in114.30 mm
|
CAD N/A
|
Add To Cart
Request Quote
|