Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 25 of 58 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Hub Style

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size 

Outside Diameter

Overall Coupling Length

CAD

Add To Cart/Request Quote
N/A CJ42A-HUB-PM-1"-1/4X1/8KW N/A 1 in N/A A N/A 42 N/A 1/4 x 1/8 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ42A-HUB-PM-1-1/4-5/16X5/32KW N/A 1 1/4 in N/A A N/A 42 N/A 5/16 x 5/32 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ42A-HUB-PM-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A A N/A 42 N/A 1/4 x 1/8 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ42A-HUB-PM-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A A N/A 42 N/A 5/16 x 5/32 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ42A-HUB-PM-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A A N/A 42 N/A 3/8 x 3/16 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ42/55B-HUB-PM-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A B N/A 42 N/A 3/8 x 3/16 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ42/55B-HUB-PM-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A B N/A 42 N/A 3/8 x 3/16 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ42/55B-HUB-PM-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A B N/A 42 N/A 1/2 x 1/4 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ42/55B-HUB-PM-2"-1/2X1/4KW N/A 2 in N/A B N/A 42 N/A 1/2 x 1/4 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ48A-HUB-PM-1"-1/4X1/8KW N/A 1 in N/A A N/A 48 N/A 1/4 x 1/8 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A CAD Add To Cart
Request Quote
N/A CJ48A-HUB-PM-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A A N/A 48 N/A 3/8 x 3/16 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A CAD Add To Cart
Request Quote
N/A CJ48A-HUB-PM-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A A N/A 48 N/A 3/8 x 3/16 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A Add To Cart
Request Quote
N/A CJ48A-HUB-PM-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A A N/A 48 N/A 1/2 x 1/4 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A CAD Add To Cart
Request Quote
N/A CJ48/60B-HUB-PM-2"-1/2X1/4KW N/A 2 in N/A B N/A 48 N/A 1/2 x 1/4 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A Add To Cart
Request Quote
N/A CJ48/60B-HUB-PM-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A B N/A 48 N/A 1/2 x 1/4 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A Add To Cart
Request Quote
N/A CJ19A-HUB-PM-1/2-1/8X1/16KW N/A 3/4 in N/A A N/A 19 N/A 1/8 x 1/16 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD Add To Cart
Request Quote
N/A CJ19A-HUB-PM-5/8-3/16X3/32KW N/A 5/8 in N/A A N/A 19 N/A 3/16 x 3/32 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD Add To Cart
Request Quote
N/A CJ19A-HUB-PM-7/16-3/32X3/64KW N/A 7/16 in N/A A N/A 19 N/A 3/32 x 3/64 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD Add To Cart
Request Quote
N/A CJ19/24B-HUB-PM-3/4-3/16X3/32KW N/A 7/16 in N/A B N/A 19 N/A 3/16 x 3/32 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD Add To Cart
Request Quote
N/A CJ24A-HUB-PM-1/2-1/8X1/16KW N/A 1/2 in N/A A N/A 24 N/A 1/8 x 1/16 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ24A-HUB-PM-3/4-3/16X3/32KW N/A 3/4 in N/A A N/A 24 N/A 3/16 x 3/32 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ24A-HUB-PM-5/8-3/16X3/32KW N/A 5/8 in N/A A N/A 24 N/A 3/16 x 3/32 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ24A-HUB-PM-7/16-3/32X3/64KW N/A 7/16 in N/A A N/A 24 N/A 3/32 x 3/64 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ24/32B-HUB-PM-1"-1/4X1/8KW N/A 1 in N/A B N/A 24 N/A 1/4 x 1/8 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD Add To Cart
Request Quote
N/A CJ24/32B-HUB-PM-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A B N/A 24 N/A 1/4 x 1/8 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD Add To Cart
Request Quote
1 - 25 of 58 | Results Per Page | View | Unit of Measure
1 2 3