|
68514465645
|
Description
N/A
CJ55A-HUB-CI-1-1/2-3/8X3/16KW
|
Bore Size
N/A
1 1/2 in
|
Hub Style
N/A
A
|
Coupling Size
N/A
55
|
Keyway Size
N/A
3/8 x 3/16 in
|
Outside Diameter
N/A
4.720 in119.89 mm
|
Overall Coupling Length
N/A
6.300 in160.02 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514476325
|
Description
N/A
CJ55A-HUB-CI-1-1/8-1/4X1/8KW
|
Bore Size
N/A
1 1/8 in
|
Hub Style
N/A
A
|
Coupling Size
N/A
55
|
Keyway Size
N/A
1/4 x 1/8 in
|
Outside Diameter
N/A
4.720 in119.89 mm
|
Overall Coupling Length
N/A
6.300 in160.02 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514465644
|
Description
N/A
CJ55A-HUB-CI-1-5/8-3/8X3/16KW
|
Bore Size
N/A
1 5/8 in
|
Hub Style
N/A
A
|
Coupling Size
N/A
55
|
Keyway Size
N/A
3/8 x 3/16 in
|
Outside Diameter
N/A
4.720 in119.89 mm
|
Overall Coupling Length
N/A
6.300 in160.02 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514464124
|
Description
N/A
CJ55/70B-HUB-CI-2-3/8-5/8X5/16KW
|
Bore Size
N/A
2 3/8 in
|
Hub Style
N/A
B
|
Coupling Size
N/A
55
|
Keyway Size
N/A
5/8 x 5/16 in
|
Outside Diameter
N/A
4.720 in119.89 mm
|
Overall Coupling Length
N/A
6.300 in160.02 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514476274
|
Description
N/A
CJ55/70B-HUB-CI-2-5/8-5/8X5/16KW
|
Bore Size
N/A
2 5/8 in
|
Hub Style
N/A
B
|
Coupling Size
N/A
55
|
Keyway Size
N/A
5/8 x 5/16 in
|
Outside Diameter
N/A
4.720 in119.89 mm
|
Overall Coupling Length
N/A
6.300 in160.02 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514476246
|
Description
N/A
CJ55/70B-HUB-CI-2-7/16-5/8X5/16KW
|
Bore Size
N/A
2 7/16 in
|
Hub Style
N/A
B
|
Coupling Size
N/A
55
|
Keyway Size
N/A
5/8 x 5/16 in
|
Outside Diameter
N/A
4.720 in119.89 mm
|
Overall Coupling Length
N/A
6.300 in160.02 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514464138
|
Description
N/A
CJ65A-HUB-CI-2-1/8-1/2X1/4KW
|
Bore Size
N/A
2 1/8 in
|
Hub Style
N/A
A
|
Coupling Size
N/A
65
|
Keyway Size
N/A
1/2 x 1/4 in
|
Outside Diameter
N/A
5.310 in134.87 mm
|
Overall Coupling Length
N/A
7.280 in184.91 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514465455
|
Description
N/A
CJ75A-HUB-CI-1-1/2-3/8X3/16KW
|
Bore Size
N/A
1 1/2 in
|
Hub Style
N/A
A
|
Coupling Size
N/A
75
|
Keyway Size
N/A
3/8 x 3/16 in
|
Outside Diameter
N/A
6.300 in160.02 mm
|
Overall Coupling Length
N/A
8.270 in210.06 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514465632
|
Description
N/A
CJ75A-HUB-CI-2-1/4-1/2X1/4KW
|
Bore Size
N/A
2 1/4 in
|
Hub Style
N/A
A
|
Coupling Size
N/A
75
|
Keyway Size
N/A
1/2 x 1/4 in
|
Outside Diameter
N/A
6.300 in160.02 mm
|
Overall Coupling Length
N/A
8.270 in210.06 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514465835
|
Description
N/A
CJ75A-HUB-CI-2-1/8-1/2X1/4KW
|
Bore Size
N/A
2 1/8 in
|
Hub Style
N/A
A
|
Coupling Size
N/A
75
|
Keyway Size
N/A
1/2 x 1/4 in
|
Outside Diameter
N/A
6.300 in160.02 mm
|
Overall Coupling Length
N/A
8.270 in210.06 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514465815
|
Description
N/A
CJ75A-HUB-CI-2-3/8-5/8X5/16KW
|
Bore Size
N/A
2 3/8 in
|
Hub Style
N/A
A
|
Coupling Size
N/A
75
|
Keyway Size
N/A
5/8 x 5/16 in
|
Outside Diameter
N/A
6.300 in160.02 mm
|
Overall Coupling Length
N/A
8.270 in210.06 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514466034
|
Description
N/A
CJ75A-HUB-CI-2-7/8-3/4X3/8KW
|
Bore Size
N/A
2 7/8 in
|
Hub Style
N/A
A
|
Coupling Size
N/A
75
|
Keyway Size
N/A
3/4 x 3/8 in
|
Outside Diameter
N/A
6.300 in160.02 mm
|
Overall Coupling Length
N/A
8.270 in210.06 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514477499
|
Description
N/A
CJ75/90B-HUB-CI-2-1/2-5/8X5/16KW
|
Bore Size
N/A
2 1/2 in
|
Hub Style
N/A
B
|
Coupling Size
N/A
75
|
Keyway Size
N/A
5/8 x 5/16 in
|
Outside Diameter
N/A
6.300 in160.02 mm
|
Overall Coupling Length
N/A
8.270 in210.06 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514462063
|
Description
N/A
CJ90/100B-HUB-CI-RSB
|
Bore Size N/A
|
Hub Style
N/A
B
|
Coupling Size
N/A
90
|
Keyway Size N/A
|
Outside Diameter
N/A
7.870 in199.90 mm
|
Overall Coupling Length
N/A
9.650 in245.11 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514462064
|
Description
N/A
CJ100/110B-HUB-CI-RSB
|
Bore Size N/A
|
Hub Style
N/A
B
|
Coupling Size
N/A
100
|
Keyway Size N/A
|
Outside Diameter
N/A
8.860 in225.04 mm
|
Overall Coupling Length
N/A
10.630 in270.00 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514462066
|
Description
N/A
CJ125/145B-HUB-CI-RSB
|
Bore Size N/A
|
Hub Style
N/A
B
|
Coupling Size
N/A
125
|
Keyway Size N/A
|
Outside Diameter
N/A
11.420 in290.07 mm
|
Overall Coupling Length
N/A
13.390 in340.11 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|