Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
26 - 50 of 257 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Add To Cart/Request Quote
N/A L075-HUB-3/8-1/8X1/16KW N/A 3/8 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A Add To Cart
Request Quote
N/A L075-HUB-3/8-3/32X3/64KW N/A 3/8 in N/A L075 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A Add To Cart
Request Quote
N/A L075-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A L075 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A Add To Cart
Request Quote
N/A L075-HUB-5/8-1/8X1/16KW N/A 5/8 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A Add To Cart
Request Quote
N/A L075-HUB-5/8-5/32X5/64KW N/A 5/8 in N/A L075 N/A 5/32 x 5/64 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A Add To Cart
Request Quote
N/A L075-HUB-7/16-1/8X1/16KW N/A 7/16 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A Add To Cart
Request Quote
N/A L075-HUB-7/16-3/32X3/64KW N/A 7/16 in N/A L075 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A Add To Cart
Request Quote
N/A L075-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A L075 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A Add To Cart
Request Quote
N/A L075-HUB-9/16-1/8X1/16KW N/A 9/16 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A Add To Cart
Request Quote
N/A L075-HUB-1/2-1/8X1/16KW-N/LBL N/A 1/2 in N/A L075 N/A 1/8 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A Add To Cart
Request Quote
N/A L075-HUB-5/8-3/16X3/32KW-N/LBL N/A 5/8 in N/A L075 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 1.75 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-3/4-5/32X3/32KW N/A 3/4 in N/A L090 N/A 5/32 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-7/8-11/64X3/32KW N/A 7/8 in N/A L090 N/A 11/64 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-0.749/0.750-3/16X3/32KW N/A 3/4 in N/A L090 N/A 3/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-1"-1/4X1/8KW N/A 1 in N/A L090 N/A 1/4 x 1/8 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-1"-3/16X3/32KW N/A 1 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-1/2-1/8X1/16KW N/A 1/2 in N/A L090 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-11/16-3/16X3/32KW N/A 11/16 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-13/16-3/16X3/32KW N/A 13/16 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-15/16-1/4X1/8KW N/A 15/16 in N/A L090 N/A 1/4 x 1/8 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-3/4-1/8X1/16KW N/A 3/4 in N/A L090 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-3/8-3/32X3/64KW N/A 3/8 in N/A L090 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-3/8-1/8X1/16KW N/A 3/8 in N/A L090 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
N/A L090-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A Add To Cart
Request Quote
26 - 50 of 257 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »