|
68514444136
|
Description
N/A
L050-HUB-3/8-1/8X1/16KW
|
Bore Size
N/A
3/8 in
|
Coupling Size
N/A
L050
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.620 in15.75 mm
|
Outside Diameter
N/A
1.08 in27.43 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514410211
|
Description
N/A
L050-HUB-1/2-1/8X1/16KW
|
Bore Size
N/A
1/2 in
|
Coupling Size
N/A
L050
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.620 in15.75 mm
|
Outside Diameter
N/A
1.08 in27.43 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514410213
|
Description
N/A
L050-HUB-9/16-1/8X1/16KW
|
Bore Size
N/A
9/16 in
|
Coupling Size
N/A
L050
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.620 in15.75 mm
|
Outside Diameter
N/A
1.08 in27.43 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514446121
|
Description
N/A
L050-HUB-3/8-3/32X3/64KW
|
Bore Size
N/A
3/8 in
|
Coupling Size
N/A
L050
|
Keyway Size (W x D)
N/A
3/32 x 3/64 in
|
Length thru Bore
N/A
0.620 in15.75 mm
|
Outside Diameter
N/A
1.08 in27.43 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514444713
|
Description
N/A
L050-HUB-7/16-3/32X3/64KW
|
Bore Size
N/A
7/16 in
|
Coupling Size
N/A
L050
|
Keyway Size (W x D)
N/A
3/32 x 3/64 in
|
Length thru Bore
N/A
0.620 in15.75 mm
|
Outside Diameter
N/A
1.08 in27.43 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514410421
|
Description
N/A
L070-HUB-1/2-1/8X1/16KW
|
Bore Size
N/A
1/2 in
|
Coupling Size
N/A
L070
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514447952
|
Description
N/A
L070-HUB-1/2-3/16X3/32KW
|
Bore Size
N/A
1/2 in
|
Coupling Size
N/A
L070
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514410425
|
Description
N/A
L070-HUB-11/16-3/16X3/32KW
|
Bore Size
N/A
11/16 in
|
Coupling Size
N/A
L070
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514410426
|
Description
N/A
L070-HUB-3/4-3/16X3/32KW
|
Bore Size
N/A
3/4 in
|
Coupling Size
N/A
L070
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514451719
|
Description
N/A
L070-HUB-3/4-1/8X1/16KW
|
Bore Size
N/A
3/4 in
|
Coupling Size
N/A
L070
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514441985
|
Description
N/A
L070-HUB-3/8-3/32X3/64KW
|
Bore Size
N/A
3/8 in
|
Coupling Size
N/A
L070
|
Keyway Size (W x D)
N/A
3/32 x 3/64 in
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514448829
|
Description
N/A
L070-HUB-3/8-1/8X1/16KW
|
Bore Size
N/A
3/8 in
|
Coupling Size
N/A
L070
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514410424
|
Description
N/A
L070-HUB-5/8-3/16X3/32KW
|
Bore Size
N/A
5/8 in
|
Coupling Size
N/A
L070
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514451104
|
Description
N/A
L070-HUB-5/8-5/32X5/64KW
|
Bore Size
N/A
5/8 in
|
Coupling Size
N/A
L070
|
Keyway Size (W x D)
N/A
5/32 x 5/64 in
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514444007
|
Description
N/A
L070-HUB-7/16-3/32X3/64KW
|
Bore Size
N/A
7/16 in
|
Coupling Size
N/A
L070
|
Keyway Size (W x D)
N/A
3/32 x 3/64 in
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514410423
|
Description
N/A
L070-HUB-9/16-1/8X1/16KW
|
Bore Size
N/A
9/16 in
|
Coupling Size
N/A
L070
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514476284
|
Description
N/A
L070-HUB-9/16-1/4X1/8KW
|
Bore Size
N/A
9/16 in
|
Coupling Size
N/A
L070
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514476378
|
Description
N/A
L075-HUB-0.5000/.5005-1/8X1/16KW
|
Bore Size
N/A
1/2 in
|
Coupling Size
N/A
L075
|
Keyway Size (W x D)
N/A
1/8 in
|
Length thru Bore
N/A
0.82 in20.83 mm
|
Outside Diameter
N/A
1.75 in44.45 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514410685
|
Description
N/A
L075-HUB-1/2-1/8X1/16KW
|
Bore Size
N/A
1/2 in
|
Coupling Size
N/A
L075
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.82 in20.83 mm
|
Outside Diameter
N/A
1.75 in44.45 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514435744
|
Description
N/A
L075-HUB-1/4-1/8X1/16KW
|
Bore Size
N/A
1/4 in
|
Coupling Size
N/A
L075
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.82 in20.83 mm
|
Outside Diameter
N/A
1.75 in44.45 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514410689
|
Description
N/A
L075-HUB-11/16-3/16X3/32KW
|
Bore Size
N/A
11/16 in
|
Coupling Size
N/A
L075
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
0.82 in20.83 mm
|
Outside Diameter
N/A
1.75 in44.45 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514410691
|
Description
N/A
L075-HUB-13/16-3/16X3/32KW
|
Bore Size
N/A
13/16 in
|
Coupling Size
N/A
L075
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
0.82 in20.83 mm
|
Outside Diameter
N/A
1.75 in44.45 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514476377
|
Description
N/A
L075-HUB-17/32-1/8X1/16KW
|
Bore Size
N/A
17/32 in
|
Coupling Size
N/A
L075
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.82 in20.83 mm
|
Outside Diameter
N/A
1.75 in44.45 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514410690
|
Description
N/A
L075-HUB-3/4-3/16X3/32KW
|
Bore Size
N/A
3/4 in
|
Coupling Size
N/A
L075
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
0.82 in20.83 mm
|
Outside Diameter
N/A
1.75 in44.45 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514435881
|
Description
N/A
L075-HUB-3/4-1/8X1/16KW
|
Bore Size
N/A
3/4 in
|
Coupling Size
N/A
L075
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.82 in20.83 mm
|
Outside Diameter
N/A
1.75 in44.45 mm
|
CAD N/A
|
Add To Cart
Request Quote
|