|
68514410219
|
Description
N/A
L050-HUB-1/4 RSB-NKW-N/LBL
|
Bore Size
N/A
1/4 in
|
Coupling Size
N/A
L050
|
Length thru Bore
N/A
0.620 in15.75 mm
|
Outside Diameter
N/A
1.08 in27.43 mm
|
Max. Bore (Dimensions ID1/ID2)
N/A
0.625 in16 mm
|
Hub Length
N/A
1.100 in27.94 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514410427
|
Description
N/A
L070-HUB-1/4 RSB-NKW-N/LBL
|
Bore Size
N/A
1/4 in
|
Coupling Size
N/A
L070
|
Length thru Bore
N/A
0.750 in19.05 mm
|
Outside Diameter
N/A
1.36 in34.54 mm
|
Max. Bore (Dimensions ID1/ID2)
N/A
0.750 in19.00 mm
|
Hub Length
N/A
1.230 in31.24 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514410695
|
Description
N/A
L075-HUB-1/4 RSB-NKW-N/LBL
|
Bore Size
N/A
1/4 in
|
Coupling Size
N/A
L075
|
Length thru Bore
N/A
0.82 in20.83 mm
|
Outside Diameter
N/A
1.75 in44.45 mm
|
Max. Bore (Dimensions ID1/ID2)
N/A
0.875 in22.00 mm
|
Hub Length
N/A
1.32 in33.53 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514410779
|
Description
N/A
L090-HUB-1/4 RSB-NKW
|
Bore Size
N/A
1/4 in
|
Coupling Size
N/A
L090
|
Length thru Bore
N/A
0.82 in20.83 mm
|
Outside Diameter
N/A
2.11 in53.59 mm
|
Max. Bore (Dimensions ID1/ID2)
N/A
1.000 in25.00 mm
|
Hub Length
N/A
1.34 in34.04 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514411095
|
Description
N/A
L095-HUB-7/16 RSB-NKW
|
Bore Size
N/A
7/16 in
|
Coupling Size
N/A
L095
|
Length thru Bore
N/A
1 in25.4 mm
|
Outside Diameter
N/A
2.11 in53.59 mm
|
Max. Bore (Dimensions ID1/ID2)
N/A
1.125 in29.00 mm
|
Hub Length
N/A
1.52 in38.61 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514462578
|
Description
N/A
L099-HUB-7/16-RSB-N/LBL
|
Bore Size
N/A
7/16 in
|
Coupling Size
N/A
L099
|
Length thru Bore
N/A
1.060 in26.92 mm
|
Outside Diameter
N/A
2.54 in64.52 mm
|
Max. Bore (Dimensions ID1/ID2)
N/A
1.188 in30.00 mm
|
Hub Length
N/A
1.770 in44.96 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514411525
|
Description
N/A
L100-HUB-7/16 RSB-NKW-N/LBL
|
Bore Size
N/A
7/16 in
|
Coupling Size
N/A
L100
|
Length thru Bore
N/A
1.38 in35.05 mm
|
Outside Diameter
N/A
2.54 in64.52 mm
|
Max. Bore (Dimensions ID1/ID2)
N/A
1.375 in35.00 mm
|
Hub Length
N/A
2.09 in53.09 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514462449
|
Description
N/A
L110-HUB-5/8-RSB-N/LBL
|
Bore Size
N/A
5/8 in
|
Coupling Size
N/A
L110
|
Length thru Bore
N/A
1.68 in42.67 mm
|
Outside Diameter
N/A
3.32 in84.33 mm
|
Max. Bore (Dimensions ID1/ID2)
N/A
1.625 in41 mm
|
Hub Length
N/A
2.56 in65.02 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514412123
|
Description
N/A
L150-HUB-5/8 RSB-N/LBL
|
Bore Size
N/A
5/8 in
|
Coupling Size
N/A
L150
|
Length thru Bore
N/A
1.75 in44.45 mm
|
Outside Diameter
N/A
3.75 in95.25 mm
|
Max. Bore (Dimensions ID1/ID2)
N/A
1.875 in48.00 mm
|
Hub Length
N/A
2.75 in69.85 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514454033
|
Description
N/A
L190-HUB-3/4-RSB
|
Bore Size
N/A
3/4 in
|
Coupling Size
N/A
L190
|
Length thru Bore
N/A
1.94 in49.28 mm
|
Outside Diameter
N/A
4.50 in114.30 mm
|
Max. Bore (Dimensions ID1/ID2)
N/A
2.125 in54.00 mm
|
Hub Length
N/A
2.940 in74.68 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514456003
|
Description
N/A
L225-HUB-3/4-RSB
|
Bore Size
N/A
3/4 in
|
Coupling Size
N/A
L225
|
Length thru Bore
N/A
2.180 in55.37 mm
|
Outside Diameter
N/A
5.00 in127.00 mm
|
Max. Bore (Dimensions ID1/ID2)
N/A
2.625 in67 mm
|
Hub Length
N/A
3.180 in80.77 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514412584
|
Description
N/A
L276-HUB-7/8 RSB-NKW-N/SS
|
Bore Size
N/A
7/8 in
|
Coupling Size
N/A
L276
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.18 in156.97 mm
|
Max. Bore (Dimensions ID1/ID2)
N/A
2.880 in73.00 mm
|
Hub Length N/A
|
CAD N/A
|
Add To Cart
Request Quote
|