|
|
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
68514410198
|
|
L050-SPIDER OCT-BRONZE-1/2
|
|
L050
|
|
50.00 in·lb 5.60 N·m
|
|
0.310 in 7.87 mm
|
|
|
|
68514410409
|
|
L070-SPIDER-BRONZE-1/2
|
|
L070
|
|
114.00 in·lb 12.90 N·m
|
|
0.500 in 12.70 mm
|
|
|
|
68514425308
|
|
L070-SPIDER OCT-HYTREL-1/2
|
|
L070
|
|
114.00 in·lb 12.90 N·m
|
|
0.500 in 12.70 mm
|
|
|
|
68514410393
|
|
L070-SPIDER OCT-SOX
|
|
L070
|
|
43.20 in·lb 4.90 N·m
|
|
0.500 in 12.70 mm
|
|
|
|
68514410411
|
|
L070-SPIDER OCT-URE-1/2
|
|
L070
|
|
65.00 in·lb 7.30 N·m
|
|
0.500 in 12.70 mm
|
|
|
|
68514410624
|
|
L/AL075-SPIDER OCT-BRONZE-3/4
|
|
L075, AL075
|
|
227.00 in·lb 25.60 N·m
|
|
0.750 in 19.05 mm
|
|
|
|
68514425309
|
|
L/AL075-SPIDER OCT-HYTREL-3/4
|
|
L075, AL075
|
|
227.00 in·lb 25.60 N·m
|
|
0.750 in 19.05 mm
|
|
|
|
68514410620
|
|
L/AL075-SPIDER OCT-SOX
|
|
L075, AL075
|
|
90.00 in·lb 10.20 N·m
|
|
0.750 in 19.05 mm
|
|
|
|
68514410626
|
|
L/AL075-SPIDER OCT-URE-3/4
|
|
L075, AL075
|
|
135.00 in·lb 15.30 N·m
|
|
0.750 in 19.05 mm
|
|
|
|
68514411073
|
|
L/AL090/095-SPIDER OCT-BRONZE-3/4
|
|
L090, L095, AL090, AL095
|
|
401 to 561 in·lb 45.3 to 63.4 N·m
|
|
0.880 in 22.35 mm
|
|
|
|
68514425310
|
|
L/AL090/095-SPIDER OCT-HYTREL-7/8
|
|
L090, L095, AL090, AL095
|
|
401 to 561 in·lb 45.3 to 63.4 N·m
|
|
0.880 in 22.35 mm
|
|
|
|
68514410968
|
|
L/AL090/095-SPIDER OCT-SOX-7/8
|
|
L090, L095, AL090, AL095
|
|
144 to 194 in·lb 16.3 to 21.9 N·m
|
|
0.880 in 22.35 mm
|
|
|
|
68514411075
|
|
L/AL090/095-SPIDER OCT-URE-7/8
|
|
L090, L095, AL090, AL095
|
|
216 to 291 in·lb 24.4 to 32.9 N·m
|
|
0.880 in 22.35 mm
|
|
|
|
68514411497
|
|
L/AL099/100-SPIDER OCT-BRONZE-1.06
|
|
L099, L100, AL099, AL100
|
|
792 to 1134 in·lb 89.5 to 128 N·m
|
|
1.030 in 26.16 mm
|
|
|
|
68514411486
|
|
L/AL099/100-SPIDER OCT-HYTREL-1-1/32
|
|
L099, L100, AL099, AL100
|
|
792 to 1134 in·lb 89.5 to 128 N·m
|
|
1.030 in 26.16 mm
|
|
|
|
68514411492
|
|
L/AL099/100-SPIDER OCT-SOX-1-1/32
|
|
L099, L100, AL099, AL100
|
|
318 to 417 in·lb 35.9 to 47.1 N·m
|
|
1.030 in 26.16 mm
|
|
|
|
68514411499
|
|
L/AL099/100-SPIDER OCT-URE-1-1/32
|
|
L099, L100, AL099, AL100
|
|
477 to 626 in·lb 53.9 to 70.7 N·m
|
|
1.030 in 26.16 mm
|
|
|
|
68514411727
|
|
L/AL110-SPIDER OCT-BRONZE-1-3/16
|
|
L110, AL110
|
|
2268.00 in·lb 256.00 N·m
|
|
1.180 in 29.97 mm
|
|
|
|
68514438097
|
|
L/AL110-SPIDER OCT-HYTREL-1-3/16
|
|
L110, AL110
|
|
2268.00 in·lb 256.00 N·m
|
|
1.180 in 29.97 mm
|
|
|
|
68514411711
|
|
L/AL110-SPIDER OCT-SOX-1-3/16
|
|
L110, AL110
|
|
792.00 in·lb 89.50 N·m
|
|
1.180 in 29.97 mm
|
|
|
|
68514411729
|
|
L/AL110-SPIDER OCT-URE-1-3/16
|
|
L110, AL110
|
|
1188.00 in·lb 134.00 N·m
|
|
1.180 in 29.97 mm
|
|
|
|
68514412004
|
|
L150-SPIDER OCT-BRONZE-1-1/8
|
|
L150
|
|
3706.00 in·lb 419.00 N·m
|
|
1.250 in 31.75 mm
|
|
|
|
68514438098
|
|
L150-SPIDER OCT-HYTREL-1-1/4
|
|
L150
|
|
3708.00 in·lb 419.00 N·m
|
|
1.250 in 31.75 mm
|
|
|
|
68514437880
|
|
L150-SPIDER OCT-SOX
|
|
L150
|
|
1240.00 in·lb 140.00 N·m
|
|
1.250 in 31.75 mm
|
|
|
|
68514412006
|
|
L150-SPIDER OCT-URE-1-1/4
|
|
L150
|
|
1860.00 in·lb 210.00 N·m
|
|
1.250 in 31.75 mm
|
|
|
 |
|
|