Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
    The MD (mini disc) Series coupling features a higher torque capacity over elastomeric coupling types. The MD Series one piece clamping design allows for easy removal and assembly. The Aluminum hubs and stainless steel disc materials allow for excellent resistance to oil and other chemicals.

    The MD Series design offers moderate torsional stiffness for applications requiring repeatability. The MD Series also offers up to .020 inches of axial misalignment.
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore A (in)

Bore B (in)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

Add To Cart/Request Quote
N/A MD50C-CP-5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb Add To Cart
Request Quote
N/A MD50C-CP-7/8X7/8 N/A 0.875 in N/A 0.875 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb Add To Cart
Request Quote
N/A MD63C-CP-1"X1" N/A 1.000 in N/A 1.000 in N/A MD63C N/A 2.402 in61.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 111.00 in·lb Add To Cart
Request Quote
N/A MD63C-CP-3/4X1" N/A 0.750 in N/A 1.000 in N/A MD63C N/A 2.402 in61.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 111.00 in·lb Add To Cart
Request Quote
N/A MD63C-CP-3/4X3/4 N/A 0.750 in N/A 0.750 in N/A MD63C N/A 2.402 in61.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 111.00 in·lb Add To Cart
Request Quote
N/A MD63C-CP-5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MD63C N/A 2.402 in61.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 111.00 in·lb Add To Cart
Request Quote
N/A MD63C-CP-5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MD63C N/A 2.402 in61.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 111.00 in·lb Add To Cart
Request Quote
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2