All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Take-Up Frames > Center Pull Take-Up Frame > View Items  

Center Pull Take-Up Frame

Check up to five results to perform an action.


Timken® Center Pull Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 12, 18 and 24 inch travel and accept Center Pull Bearings from 1 15/16 - 5 in. (50mm - 130mm).

Frames will accept the Timken Spherical Roller Bearing (SRB) Solid-Block Take-Up Mounted Bearings





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 20 of 20 1 

Part Number

Travel Norm

Adjustment

Dimension A

Dimension B

Dimension J

Dimension V

CAD

QMTF12-115 12 16-1/2 in
419.1
mm
3.94 in
100.1
mm
27.5 in
698.5
mm
0.625 in
16
mm
N/A CAD Icon (for items table)
QMTF12-203 12 17 in
431.8
mm
4.19 in
106.4
mm
27.5 in
698.5
mm
0.625 in
16
mm
N/A CAD Icon (for items table)
QMTF12-207 12 16.6 in
421.6
mm
4.38 in
111.3
mm
28-1/2 in
723.9
mm
0.625 in
16
mm
N/A CAD Icon (for items table)
QMTF12-215 12 15-1/2 in
393.7
mm
5.09 in
129.3
mm
30-1/2 in
774.7
mm
0.625 in
16
mm
2 in
50.8
mm
CAD Icon (for items table)
QMTF12-307 12 15-1/2 in
393.7
mm
5.63 in
143
mm
32 in
812.8
mm
0.75 in
20
mm
2 in
50.8
mm
CAD Icon (for items table)
QMTF12-315 12 18 in
457.2
mm
7 in
177.8
mm
36 in
914.4
mm
0.75 in
20
mm
2.5 in
63.5
mm
CAD Icon (for items table)
QMTF18-207 18 22.6 in
574
mm
4.38 in
111.3
mm
34-1/2 in
876.3
mm
0.75 in
20
mm
N/A CAD Icon (for items table)
QMTF18-215 18 21-1/2 in
546.1
mm
5.09 in
129.3
mm
36-1/2 in
927.1
mm
0.625 in
16
mm
2 in CAD Icon (for items table)
QMTF18-307 18 21-1/2 in
546.1
mm
5.63 in
143
mm
38 in
965.2
mm
0.75 in
20
mm
2 in
50.8
mm
CAD Icon (for items table)
QMTF18-315 18 24 in
609.6
mm
7 in
177.8
mm
42 in
1066.8
mm
0.75 in
20
mm
2.5 in
63.5
mm
CAD Icon (for items table)
QMTF24-207 24 28.6 in
726.4
mm
4.38 in
111.3
mm
40-1/2 in
1028.7
mm
0.75 in
20
mm
N/A CAD Icon (for items table)
QMTF24-215 24 27-1/2 in
698.5
mm
5.09 in
129.3
mm
42-1/2 in
1079.5
mm
0.75 in
20
mm
2 in
50.8
mm
CAD Icon (for items table)
QMTF24-307 24 27-1/2 in
698.5
mm
5.63 in
143
mm
44 in
1117.6
mm
0.75 in
20
mm
2 in
50.8
mm
CAD Icon (for items table)
QMTF24-315 24 30 in
762
mm
7 in
177.8
mm
48 in
1219.2
mm
0.75 in
20
mm
2.5 in
63.5
mm
CAD Icon (for items table)
QMTF12-407 12 19.5 in
495.4
mm
7.5 in
190.5
mm
40.75 in
1035.1
mm
1.25 in
30
mm
5 in
127
mm
CAD Icon (for items table)
QMTF12-415 12 20.75 in
527.1
mm
8.13 in
206.4
mm
44.5 in
1130.3
mm
1.25 in
30
mm
5.5 in
139.7
mm
CAD Icon (for items table)
QMTF18-407 18 25.5 in
647.8
mm
7.5 in
190.5
mm
46.75 in
1187.5
mm
1.25 in
30
mm
5 in
127
mm
CAD Icon (for items table)
QMTF18-415 18 26.75 in
679.4
mm
8.13 in
206.4
mm
50.5 in
1282.7
mm
1.25 in
30
mm
5.5 in
139.7
mm
CAD Icon (for items table)
QMTF24-407 24 31 in
787.4
mm
7.5 in
190.5
mm
52.75 in
1339.9
mm
1.25 in
30
mm
5 in
127
mm
CAD Icon (for items table)
QMTF24-415 24 32.75 in
831.9
mm
8.13 in
206.4
mm
56.5 in
1435.1
mm
1.25 in
30
mm
5.5 in
139.7
mm
CAD Icon (for items table)
  Results 1 - 20 of 20 1