All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Take-Up Frames
>
Pillow Block Take-Up Frames
>
View Items
Pillow Block Take-Up Frames
Check up to five results to perform an action.
larger image
Timken® Pillow Block Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 9, 12, 18, 24 and 36 inch travel and accept Pillow Block Bearings.
Frames will accept the Timken Spherical Roller Bearing (SRB) Solid-Block Pillow Block Mounted Bearings.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 7 of 7
1
Part Number
Bearing Size
Travel
Dimension A1
Dimension B
Dimension C
CAD
QMT1 X 9
1 7/16 in – 2 15/16 in
9
in
13.0
in
330.2
mm
7.375
in
187.3
mm
3.625
in
92.1
mm
QMT1 X 12
1 7/16 in – 2 15/16 in
12
in
13.0
in
330.2
mm
7.375
in
187.3
mm
3.625
in
92.1
mm
QMT1 X 18
1 7/16 in – 2 15/16 in
18
in
13.0
in
330.2
mm
7.375
in
187.3
mm
3.625
in
92.1
mm
QMT1 X 24
1 7/16 in – 2 15/16 in
24
in
13.0
in
330.2
mm
7.375
in
187.3
mm
3.625
in
92.1
mm
QMT2 X 18
2 15/16 in – 4 7/16 in
18
in
19
in
482.6
mm
12.25
in
311.2
mm
4.938
in
125.4
mm
QMT2 X 24
2 15/16 in – 4 7/16 in
24
in
19
in
482.6
mm
12.25
in
311.2
mm
4.938
in
125.4
mm
QMT2 X 36
2 15/16 in – 4 7/16 in
36
in
19
in
482.6
mm
12.25
in
311.2
mm
4.938
in
125.4
mm
Results 1 - 7 of 7
1