Batch CAD Cart (0)
  • Cart is empty
Timken® Pillow Block Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 9, 12, 18, 24 and 36 inch travel and accept Pillow Block Bearings.

Frames will accept the Timken Spherical Roller Bearing (SRB) Solid-Block Pillow Block Mounted Bearings.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Travel Norm (in)

Dimension A1 (in)

Dimension A1 (mm)

Dimension B (in)

Dimension B (mm)

Dimension C (in)

Dimension C (mm)

Dimension D (in)

Dimension D (mm)

Dimension E (in)

Dimension E (mm)

Dimension F (in)

Dimension F (mm)

Dimension G (in)

Dimension G (mm)

Dimension H (in)

Dimension H (mm)

Dimension I (in)

Dimension I (mm)

Part Number

Bearing Size

Travel

Dimension A1

Dimension B

Dimension C

CAD

Sort by
N/A 1 7/16 in – 2 15/16 in N/A 9 in N/A 13.0 in330.2 mm N/A 7.375 in187.3 mm N/A 3.625 in92.1 mm N/A CAD
N/A 1 7/16 in – 2 15/16 in N/A 12 in N/A 13.0 in330.2 mm N/A 7.375 in187.3 mm N/A 3.625 in92.1 mm N/A CAD
N/A 1 7/16 in – 2 15/16 in N/A 18 in N/A 13.0 in330.2 mm N/A 7.375 in187.3 mm N/A 3.625 in92.1 mm N/A CAD
N/A 1 7/16 in – 2 15/16 in N/A 24 in N/A 13.0 in330.2 mm N/A 7.375 in187.3 mm N/A 3.625 in92.1 mm N/A CAD
N/A 2 15/16 in – 4 7/16 in N/A 18 in N/A 19 in482.6 mm N/A 12.25 in311.2 mm N/A 4.938 in125.4 mm N/A CAD
N/A 2 15/16 in – 4 7/16 in N/A 24 in N/A 19 in482.6 mm N/A 12.25 in311.2 mm N/A 4.938 in125.4 mm N/A CAD
N/A 2 15/16 in – 4 7/16 in N/A 36 in N/A 19 in482.6 mm N/A 12.25 in311.2 mm N/A 4.938 in125.4 mm N/A CAD
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1