Timken® Pillow Block Take-Up frames are heavy-duty painted steel
construction and feature added protection for the threaded
adjustment rod. Frames are available in 9, 12, 18, 24 and 36 inch travel and
accept Pillow Block Bearings.
Frames will accept the Timken Spherical Roller Bearing (SRB) Solid-Block Pillow Block Mounted Bearings.
Frames will accept the Timken Spherical Roller Bearing (SRB) Solid-Block Pillow Block Mounted Bearings.
Clear
Filter
Travel Norm (in)
Dimension A1 (in)
Dimension A1 (mm)
Dimension B (in)
Dimension B (mm)
Dimension C (in)
Dimension C (mm)
Dimension D (in)
Dimension D (mm)
Dimension E (in)
Dimension E (mm)
Dimension F (in)
Dimension F (mm)
Dimension G (in)
Dimension G (mm)
Dimension H (in)
Dimension H (mm)
Dimension I (in)
Dimension I (mm)
Part Number |
Bearing Size |
Travel |
Dimension A1 |
Dimension B |
Dimension C |
CAD |
|---|---|---|---|---|---|---|
| QMT1 X 9 | N/A 1 7/16 in – 2 15/16 in | N/A 9 in | N/A 13.0 in330.2 mm | N/A 7.375 in187.3 mm | N/A 3.625 in92.1 mm |
N/A
|
| QMT1 X 12 | N/A 1 7/16 in – 2 15/16 in | N/A 12 in | N/A 13.0 in330.2 mm | N/A 7.375 in187.3 mm | N/A 3.625 in92.1 mm |
N/A
|
| QMT1 X 18 | N/A 1 7/16 in – 2 15/16 in | N/A 18 in | N/A 13.0 in330.2 mm | N/A 7.375 in187.3 mm | N/A 3.625 in92.1 mm |
N/A
|
| QMT1 X 24 | N/A 1 7/16 in – 2 15/16 in | N/A 24 in | N/A 13.0 in330.2 mm | N/A 7.375 in187.3 mm | N/A 3.625 in92.1 mm |
N/A
|
| QMT2 X 18 | N/A 2 15/16 in – 4 7/16 in | N/A 18 in | N/A 19 in482.6 mm | N/A 12.25 in311.2 mm | N/A 4.938 in125.4 mm |
N/A
|
| QMT2 X 24 | N/A 2 15/16 in – 4 7/16 in | N/A 24 in | N/A 19 in482.6 mm | N/A 12.25 in311.2 mm | N/A 4.938 in125.4 mm |
N/A
|
| QMT2 X 36 | N/A 2 15/16 in – 4 7/16 in | N/A 36 in | N/A 19 in482.6 mm | N/A 12.25 in311.2 mm | N/A 4.938 in125.4 mm |
N/A
|