Part Number |
Bearing Size |
Travel |
Dimension A1 |
Dimension B |
Dimension C |
CAD |
---|---|---|---|---|---|---|
QMT1 X 9 | Bearing Size N/A 1 7/16 in – 2 15/16 in | Travel N/A 9 in | Dimension A1 N/A 13.0 in330.2 mm | Dimension B N/A 7.375 in187.3 mm | Dimension C N/A 3.625 in92.1 mm | CAD N/A |
QMT1 X 12 | Bearing Size N/A 1 7/16 in – 2 15/16 in | Travel N/A 12 in | Dimension A1 N/A 13.0 in330.2 mm | Dimension B N/A 7.375 in187.3 mm | Dimension C N/A 3.625 in92.1 mm | CAD N/A |
QMT1 X 18 | Bearing Size N/A 1 7/16 in – 2 15/16 in | Travel N/A 18 in | Dimension A1 N/A 13.0 in330.2 mm | Dimension B N/A 7.375 in187.3 mm | Dimension C N/A 3.625 in92.1 mm | CAD N/A |
QMT2 X 18 | Bearing Size N/A 2 15/16 in – 4 7/16 in | Travel N/A 18 in | Dimension A1 N/A 19 in482.6 mm | Dimension B N/A 12.25 in311.2 mm | Dimension C N/A 4.938 in125.4 mm | CAD N/A |
QMT1 X 24 | Bearing Size N/A 1 7/16 in – 2 15/16 in | Travel N/A 24 in | Dimension A1 N/A 13.0 in330.2 mm | Dimension B N/A 7.375 in187.3 mm | Dimension C N/A 3.625 in92.1 mm | CAD N/A |
QMT2 X 24 | Bearing Size N/A 2 15/16 in – 4 7/16 in | Travel N/A 24 in | Dimension A1 N/A 19 in482.6 mm | Dimension B N/A 12.25 in311.2 mm | Dimension C N/A 4.938 in125.4 mm | CAD N/A |
QMT2 X 36 | Bearing Size N/A 2 15/16 in – 4 7/16 in | Travel N/A 36 in | Dimension A1 N/A 19 in482.6 mm | Dimension B N/A 12.25 in311.2 mm | Dimension C N/A 4.938 in125.4 mm | CAD N/A |