All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Take-Up Frames > Top Angle Take-Up Frame > View Items  

Top Angle Take-Up Frame

Check up to five results to perform an action.

Timken® Top Angle Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 12, 18 and 24 inch travel and accept Top Angle Bearings from 13/4 - 4 in. (45mm - 100mm).

Frames will accept either the Timken Type E Tapered Roller Bearing or Spherical Roller Bearing (SRB) Solid-Block Top Angle Take-Up Mounted Bearings.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 18 of 18 1 

Part Number

Dimension T NOMINAL

T (TRAVEL)

Dimension B

Dimension C

Dimension J

CAD

QMTPF12-115 12 14-1/2 in 28-1/2 in 3.5 in 8-1/2 in CAD Icon (for items table)
QMTPF18-115 18 20-1/2 in 34-1/2 in 3.5 in 8-1/2 in CAD Icon (for items table)
QMTPF24-115 24 26-1/2 in 40-1/2 in 3.5 in 8-1/2 in CAD Icon (for items table)
QMTPF12-203/207E 12 14-1/2 in 30-1/2 in 4 in 10-1/8 in CAD Icon (for items table)
QMTPF18-203/207E 18 20-1/2 in 36-1/2 in 4 in 10-1/8 in CAD Icon (for items table)
QMTPF24-203/207E 24 26-1/2 in 42-1/2 in 4 in 10-1/8 in CAD Icon (for items table)
QMTPF12-203 12 15 in 29-1/2 in 3.5 in 9-1/8 in CAD Icon (for items table)
QMTPF18-203 18 21 in 35-1/2 in 3.5 in 9-1/8 in CAD Icon (for items table)
QMTPF24-203 24 27 in 41-1/2 in 3.5 in 9-1/8 in CAD Icon (for items table)
QMTPF12-207/215 12 15-1/2 in 32-1/2 in 4-1/2 in 11-1/16 in CAD Icon (for items table)
QMTPF18-207/215 18 21-1/2 in 38-1/2 in 4-1/2 in 11-1/16 in CAD Icon (for items table)
QMTPF24-207/215 24 27-1/2 in 44.5 in 4-1/2 in 11-1/16 in CAD Icon (for items table)
QMTPF12-307 12 15 in 34-1/2 in 4-1/2 in 12-1/2 in CAD Icon (for items table)
QMTPF18-307 18 21 in 40-1/2 in 4-1/2 in 12-1/2 in CAD Icon (for items table)
QMTPF24-307 24 27 in 46-1/2 in 4-1/2 in 12-1/2 in CAD Icon (for items table)
QMTPF12-315 12 16-1/2 in 38-1/2 in 5.5 in 14-1/2 in CAD Icon (for items table)
QMTPF18-315 18 22-1/2 in 44.5 in 5.5 in 14-1/2 in CAD Icon (for items table)
QMTPF24-315 24 28-1/2 in 50.5 in 5.5 in 14-1/2 in CAD Icon (for items table)
  Results 1 - 18 of 18 1