Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 143 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPK10K045S N/A 22210 N/A 45 mm N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 2.25 in57.2 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TAPG11K115S N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.57 in39.9 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAPH11K115S N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.57 in39.9 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAPK11K115S N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 2.25 in57.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAPG11K050S N/A 22211 N/A 50 mm N/A 2.75 in69.9 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.57 in39.9 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAPH11K050S N/A 22211 N/A 50 mm N/A 2.75 in69.9 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.57 in39.9 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAPK11K050S N/A 22211 N/A 50 mm N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 2.25 in57.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAPG11K200S N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.57 in39.9 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAPH11K200S N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.57 in39.9 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAPK11K200S N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 2.25 in57.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAPG12K055S N/A 22212 N/A 55 mm N/A 2.756 in70 mm N/A 7 in177.8 mm N/A 8.63 in219.2 mm N/A 1.38 in35.31 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
TAPK12K055S N/A 22212 N/A 55 mm N/A 3 in76.2 mm N/A 7.69 in195.3 mm N/A 8.81 in223.8 mm N/A 2.63 in66.8 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
TAPG13K203S N/A 22213 N/A 2 3/16 in N/A 3.15 in80 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.89 in48 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAPH13K203S N/A 22213 N/A 2 3/16 in N/A 3 in76.2 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 2 in50.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAPK13K203S N/A 22213 N/A 2 3/16 in N/A 3 in76.2 mm N/A 7.69 in195.3 mm N/A 8.81 in223.8 mm N/A 2.63 in66.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAPG13K204S N/A 22213 N/A 2 1/4 in N/A 3.15 in80 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.89 in48 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAPH13K204S N/A 22213 N/A 2 1/4 in N/A 3 in76.2 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 2 in50.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAPG13K060S N/A 22213 N/A 60 mm N/A 3.15 in80 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.89 in48 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAPH13K060S N/A 22213 N/A 60 mm N/A 3 in76.2 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 2 in50.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAPG15K207S N/A 22215 N/A 2 7/16 in N/A 3.15 in80 mm N/A 7.94 in201.7 mm N/A 9.69 in246.1 mm N/A 1.56 in39.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAPH15K207S N/A 22215 N/A 2 7/16 in N/A 3.25 in82.6 mm N/A 7.94 in201.7 mm N/A 9.69 in246.1 mm N/A 1.88 in47.8 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAPK15K207S N/A 22215 N/A 2 7/16 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TA4SD15K207S N/A 22215 N/A 2 7/16 in N/A 4 in101.6 mm N/A 9.88 in251 mm N/A 11.63 in295.4 mm N/A 2.5 in63.5 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TA4DI15K207S N/A 22215 N/A 2 7/16 in N/A 3.25 in82.6 mm N/A 9.2 in235 mm N/A 10.25 in260.4 mm N/A 1.75 in44.5 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAPG15K208S N/A 22215 N/A 2 1/2 in N/A 3.15 in80 mm N/A 7.94 in201.7 mm N/A 9.69 in246.1 mm N/A 1.56 in39.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
1 - 25 of 143 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »