All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Cartridge Block > View Items  

Tapered Adapter Cartridge Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 21 of 21 1 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAMC11K115S 22211 1 15/16 in 4.531 in
115.1
mm
2.49 in
63.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAMC11K050S 22211 50 mm 4.531 in
115.1
mm
2.49 in
63.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAMC11K200S 22211 2 in 4.531 in
115.1
mm
2.49 in
63.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAMC13K203S 22213 2 3/16 in 5 in
127
mm
2.79 in
70.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAMC13K204S 22213 2 1/4 in 5 in
127
mm
2.79 in
70.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAMC13K060S 22213 60 mm 5 in
127
mm
2.79 in
70.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAMC15K207S 22215 2 7/16 in 5 7/8 in
149.2
mm
3.08 in
78.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
TAMC15K208S 22215 2 1/2 in 5 7/8 in
149.2
mm
3.08 in
78.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
TAMC15K065S 22215 65 mm 5 7/8 in
149.2
mm
3.08 in
78.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
TAMC17K215S 22217 2 15/16 in 6.7500 in
171.5
mm
3.44 in
87.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
TAMC17K075S 22217 75 mm 6.7500 in
171.5
mm
3.44 in
87.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
TAMC17K300S 22217 3 in 6.7500 in
171.5
mm
3.44 in
87.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
TAMC20K307S 22220 3 7/16 in 8.1250 in
206.4
mm
3.99 in
101.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAMC20K308S 22220 3 1/2 in 8.1250 in
206.4
mm
3.99 in
101.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAMC20K090S 22220 90 mm 8.1250 in
206.4
mm
3.99 in
101.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAMC22K100S 22222 100 mm 8-3/4 in
222.3
mm
4.410 in
112
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAMC22K315S 22222 3 15/16 in 8-3/4 in
222.3
mm
4.410 in
112
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAMC22K400S 22222 4 in 8-3/4 in
222.3
mm
4.410 in
112
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAMC26K407S 22226 4 7/16 in 10.437 in
265.1
mm
4.89 in
124.2
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
TAMC26K408S 22226 4 1/2 in 10.437 in
265.1
mm
4.89 in
124.2
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
TAMC26K115S 22226 115 mm 10.437 in
265.1
mm
4.89 in
124.2
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
  Results 1 - 21 of 21 1