All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Tapered Adapter Solid-Block Mounted Bearings
>
Tapered Adapter Four-Bolt Pillow Block
>
View Items
Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 131
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TA4SD17K300S
22217
3
in
4.75
in
120.7
mm
10.88
in
276.4
mm
12.63
in
320.8
mm
2.75
in
69.9
mm
71900
lbf
320000
N
66900
lbf
297000
N
TA4DI17K300S
22217
3
in
3.75
in
95.3
mm
9.88
in
250.8
mm
11.5
in
292.1
mm
1.88
in
47.6
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAPH18K080S
22218
80
mm
4
in
101.6
mm
10
in
254
mm
11.75
in
298.5
mm
2.13
in
54
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAPG18K080S
22218
80
mm
3.937
in
100
mm
11.13
in
282.7
mm
11.75
in
298.5
mm
1.97
in
50
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAPH18K303S
22218
3 3/16
in
4
in
101.6
mm
10
in
254
mm
11.75
in
298.5
mm
2.13
in
54
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAPG18K303S
22218
3 3/16
in
3.937
in
100
mm
11.13
in
282.7
mm
11.75
in
298.5
mm
1.97
in
50
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAPH18K304S
22218
3 1/4
in
4
in
101.6
mm
10
in
254
mm
11.75
in
298.5
mm
2.13
in
54
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAPG18K304S
22218
3 1/4
in
3.937
in
100
mm
11.13
in
282.7
mm
11.75
in
298.5
mm
1.97
in
50
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAPG19K085S
22219
85
mm
4.409
in
112
mm
11.13
in
282.7
mm
11.75
in
298.5
mm
1.97
in
50
mm
99000
lbf
441000
N
86600
lbf
385000
N
DVPF20K307S
22220
3 7/16
in
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAPG20K307S
22220
3 7/16
in
4.41
in
112
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
2.38
in
60.5
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAPH20K307S
22220
3 7/16
in
4.5
in
114.3
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
2.38
in
60.5
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAPK20K307S
22220
3 7/16
in
5
in
127
mm
12.5
in
317.5
mm
14
in
355.6
mm
3.5
in
88.9
mm
113000
lbf
502000
N
97700
lbf
435000
N
TA4SD20K307S
22220
3 7/16
in
5.5
in
139.7
mm
13
in
330.2
mm
14.5
in
368.3
mm
3.25
in
82.56
mm
113000
lbf
502000
N
97700
lbf
435000
N
TA4DI20K307S
22220
3 7/16
in
4.5
in
114.3
mm
12.81
in
325.4
mm
13.81
in
350.8
mm
2
in
50.8
mm
113000
lbf
502000
N
97700
lbf
435000
N
DVPF20K308S
22220
3 1/2
in
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAPG20K308S
22220
3 1/2
in
4.41
in
112
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
2.38
in
60.5
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAPH20K308S
22220
3 1/2
in
4.5
in
114.3
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
2.38
in
60.5
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAPK20K308S
22220
3 1/2
in
5
in
127
mm
12.5
in
317.5
mm
14
in
355.6
mm
3.5
in
88.9
mm
113000
lbf
502000
N
97700
lbf
435000
N
TA4SD20K308S
22220
3 1/2
in
5.5
in
139.7
mm
13
in
330.2
mm
14.5
in
368.3
mm
3.25
in
82.56
mm
113000
lbf
502000
N
97700
lbf
435000
N
TA4DI20K308S
22220
3 1/2
in
4.5
in
114.3
mm
12.81
in
325.4
mm
13.81
in
350.8
mm
2
in
50.8
mm
113000
lbf
502000
N
97700
lbf
435000
N
DVPF20K090S
22220
90
mm
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAPG20K090S
22220
90
mm
4.41
in
112
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
2.38
in
60.5
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAPH20K090S
22220
90
mm
4.5
in
114.3
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
2.38
in
60.5
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAPK20K090S
22220
90
mm
5
in
127
mm
12.5
in
317.5
mm
14
in
355.6
mm
3.5
in
88.9
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 51 - 75 of 131
1
2
3
4
5
»