All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Tapered Adapter Solid-Block Mounted Bearings
>
Tapered Adapter Four-Bolt Pillow Block
>
View Items
Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 131
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAPG11K115S
22211
1 15/16
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAPH11K115S
22211
1 15/16
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAPG11K050S
22211
50
mm
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAPH11K050S
22211
50
mm
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAPG11K200S
22211
2
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAPH11K200S
22211
2
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAPG12K055S
22212
55
mm
2.756
in
70
mm
7
in
177.8
mm
8.63
in
219.2
mm
1.38
in
35.31
mm
39000
lbf
174000
N
38100
lbf
169000
N
TAPG13K203S
22213
2 3/16
in
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.89
in
48
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAPH13K203S
22213
2 3/16
in
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
2
in
50.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAPG13K204S
22213
2 1/4
in
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.89
in
48
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAPH13K204S
22213
2 1/4
in
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
2
in
50.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAPH16K212S
22216
2 3/4
in
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
2.13
in
53.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAPG16K212S
22216
2 3/4
in
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
1.97
in
50
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAPG13K060S
22213
60
mm
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.89
in
48
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAPH13K060S
22213
60
mm
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
2
in
50.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAPG15K207S
22215
2 7/16
in
3.15
in
80
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.56
in
39.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPH15K207S
22215
2 7/16
in
3.25
in
82.6
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPK15K207S
22215
2 7/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
TA4SD15K207S
22215
2 7/16
in
4
in
101.6
mm
9.88
in
251
mm
11.63
in
295.4
mm
2-1/2
in
63.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
TA4DI15K207S
22215
2 7/16
in
3.25
in
82.6
mm
9.2
in
235
mm
10.25
in
260.4
mm
1.75
in
44.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPG15K208S
22215
2 1/2
in
3.15
in
80
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.56
in
39.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPH15K208S
22215
2 1/2
in
3.25
in
82.6
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPK15K208S
22215
2 1/2
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
TA4SD15K208S
22215
2 1/2
in
4
in
101.6
mm
9.88
in
251
mm
11.63
in
295.4
mm
2-1/2
in
63.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
TA4DI15K208S
22215
2 1/2
in
3.25
in
82.6
mm
9.2
in
235
mm
10.25
in
260.4
mm
1.75
in
44.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 1 - 25 of 131
1
2
3
4
5
»