All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Four-Bolt Pillow Block > View Items  

Tapered Adapter Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 131  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TA4SD20K090S 22220 90 mm 5.5 in
139.7
mm
13 in
330.2
mm
14.5 in
368.3
mm
3.25 in
82.56
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TA4DI20K090S 22220 90 mm 4.5 in
114.3
mm
12.81 in
325.4
mm
13.81 in
350.8
mm
2 in
50.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
DVPF22K100S 22222 100 mm 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAPG22K100S 22222 100 mm 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAPH22K100S 22222 100 mm 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAPK22K100S 22222 100 mm 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
4 in
101.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TA4SD22K100S 22222 100 mm 6.38 in
161.9
mm
15 in
381
mm
16 in
406.4
mm
3.25 in
82.56
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TA4DI22K100S 22222 100 mm 5 in
127
mm
13.13 in
333.4
mm
14.75 in
374.7
mm
2 in
50.8
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
DVPF22K315S 22222 3 15/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAPG22K315S 22222 3 15/16 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAPH22K315S 22222 3 15/16 in 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAPK22K315S 22222 3 15/16 in 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
4 in
101.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TA4SD22K315S 22222 3 15/16 in 6.38 in
161.9
mm
15 in
381
mm
16 in
406.4
mm
3.25 in
82.56
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TA4DI22K315S 22222 3 15/16 in 5 in
127
mm
13.13 in
333.4
mm
14.75 in
374.7
mm
2 in
50.8
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
DVPF22K400S 22222 4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAPG22K400S 22222 4 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAPH22K400S 22222 4 in 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAPK22K400S 22222 4 in 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
4 in
101.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TA4SD22K400S 22222 4 in 6.38 in
161.9
mm
15 in
381
mm
16 in
406.4
mm
3.25 in
82.56
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TA4DI22K400S 22222 4 in 5 in
127
mm
13.13 in
333.4
mm
14.75 in
374.7
mm
2 in
50.8
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAPG24K403S 22224 4 3/16 in 5.51 in
140
mm
13 in
330.2
mm
14 in
355.6
mm
2.76 in
70.1
mm
174000 lbf
772000
N
145000 lbf
647000
N
CAD Icon (for items table)
TAPH24K403S 22224 4 3/16 in 5.25 in
133.4
mm
13 in
330.2
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
174000 lbf
772000
N
145000 lbf
647000
N
CAD Icon (for items table)
TAPG24K404S 22224 4 1/4 in 5.51 in
140
mm
13 in
330.2
mm
14 in
355.6
mm
2.76 in
70.1
mm
174000 lbf
772000
N
145000 lbf
647000
N
CAD Icon (for items table)
TAPH24K404S 22224 4 1/4 in 5.25 in
133.4
mm
13 in
330.2
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
174000 lbf
772000
N
145000 lbf
647000
N
CAD Icon (for items table)
TAPG24K110S 22224 110 mm 5.51 in
140
mm
13 in
330.2
mm
14 in
355.6
mm
2.76 in
70.1
mm
174000 lbf
772000
N
145000 lbf
647000
N
CAD Icon (for items table)
  Results 76 - 100 of 131  1 2 3 4 5 »