Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TAPG20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 4.41 in112 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2.38 in60.5 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAPH20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2.38 in60.5 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAPK20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | Bolt Hole Spacing - Across N/A 3.5 in88.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TA4SD20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 3.25 in82.56 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TA4DI20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVPF20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAPG20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 4.41 in112 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2.38 in60.5 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAPH20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2.38 in60.5 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAPK20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | Bolt Hole Spacing - Across N/A 3.5 in88.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TA4SD20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 3.25 in82.56 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TA4DI20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVPF22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2.25 in57.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAPG22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAPH22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAPK22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TA4SD22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 6.38 in161.9 mm | Bolt Spacing Min N/A 15 in381 mm | Bolt Spacing Max N/A 16 in406.4 mm | Bolt Hole Spacing - Across N/A 3.25 in82.56 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TA4DI22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 13.13 in333.4 mm | Bolt Spacing Max N/A 14.75 in374.7 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVPF22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2.25 in57.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAPG22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAPH22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAPK22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TA4SD22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 6.38 in161.9 mm | Bolt Spacing Min N/A 15 in381 mm | Bolt Spacing Max N/A 16 in406.4 mm | Bolt Hole Spacing - Across N/A 3.25 in82.56 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TA4DI22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 13.13 in333.4 mm | Bolt Spacing Max N/A 14.75 in374.7 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVPF22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2.25 in57.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAPG22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |