All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Tapered Adapter Solid-Block Mounted Bearings
>
Tapered Adapter Four-Bolt Pillow Block
>
View Items
Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 131
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAPH24K110S
22224
110
mm
5.25
in
133.4
mm
13
in
330.2
mm
14.5
in
368.3
mm
2.75
in
69.9
mm
174000
lbf
772000
N
145000
lbf
647000
N
DVPF26K407S
22226
4 7/16
in
4.75
in
120.7
mm
11.9
in
302.3
mm
14.5
in
368.3
mm
2-1/2
in
63.5
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAPG26K407S
22226
4 7/16
in
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
3.19
in
81
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAPH26K407S
22226
4 7/16
in
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
3.25
in
82.6
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAPK26K407S
22226
4 7/16
in
6.125
in
155.6
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
4.25
in
108
mm
212000
lbf
945000
N
170000
lbf
757000
N
TA4SD26K407S
22226
4 7/16
in
7.25
in
184.2
mm
15.5
in
393.7
mm
17.5
in
444.5
mm
3.5
in
88.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
TA4DI26K407S
22226
4 7/16
in
5-3/4
in
146.1
mm
14.38
in
365.1
mm
16.25
in
412.8
mm
2.25
in
57.2
mm
212000
lbf
945000
N
170000
lbf
757000
N
DVPF26K408S
22226
4 1/2
in
4.75
in
120.7
mm
11.9
in
302.3
mm
14.5
in
368.3
mm
2-1/2
in
63.5
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAPG26K408S
22226
4 1/2
in
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
3.19
in
81
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAPH26K408S
22226
4 1/2
in
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
3.25
in
82.6
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAPK26K408S
22226
4 1/2
in
6.125
in
155.6
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
4.25
in
108
mm
212000
lbf
945000
N
170000
lbf
757000
N
TA4SD26K408S
22226
4 1/2
in
7.25
in
184.2
mm
15.5
in
393.7
mm
17.5
in
444.5
mm
3.5
in
88.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
TA4DI26K408S
22226
4 1/2
in
5-3/4
in
146.1
mm
14.38
in
365.1
mm
16.25
in
412.8
mm
2.25
in
57.2
mm
212000
lbf
945000
N
170000
lbf
757000
N
DVPF26K115S
22226
115
mm
4.75
in
120.7
mm
11.9
in
302.3
mm
14.5
in
368.3
mm
2-1/2
in
63.5
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAPG26K115S
22226
115
mm
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
3.19
in
81
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAPH26K115S
22226
115
mm
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
3.25
in
82.6
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAPK26K115S
22226
115
mm
6.125
in
155.6
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
4.25
in
108
mm
212000
lbf
945000
N
170000
lbf
757000
N
TA4SD26K115S
22226
115
mm
7.25
in
184.2
mm
15.5
in
393.7
mm
17.5
in
444.5
mm
3.5
in
88.9
mm
212000
lbf
945000
N
170000
lbf
757000
N
TA4DI26K115S
22226
115
mm
5-3/4
in
146.1
mm
14.38
in
365.1
mm
16.25
in
412.8
mm
2.25
in
57.2
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAPG28K125S
22228
125
mm
5.91
in
150
mm
15.13
in
384.3
mm
17.63
in
447.8
mm
3.15
in
80
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TA4SD28K125S
22228
125
mm
7-1/2
in
190.5
mm
17.75
in
450.9
mm
19.75
in
501.7
mm
3-3/4
in
95.3
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TA4DI28K125S
22228
125
mm
6-1/4
in
158.8
mm
15.5
in
393.7
mm
18.06
in
458.7
mm
2-1/2
in
63.5
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TAPH28K125S
22228
125
mm
6
in
152.4
mm
16
in
406.4
mm
17.13
in
435.1
mm
3.38
in
85.9
mm
N/A
N/A
TAPG28K415S
22228
4 15/16
in
5.91
in
150
mm
15.13
in
384.3
mm
17.63
in
447.8
mm
3.15
in
80
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TA4SD28K415S
22228
4 15/16
in
7-1/2
in
190.5
mm
17.75
in
450.9
mm
19.75
in
501.7
mm
3-3/4
in
95.3
mm
237000
lbf
1060000
N
194000
lbf
863000
N
Results 101 - 125 of 131
1
2
3
4
5
»