Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
126 - 143 of 143 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPH26K115S N/A 22226 N/A 115 mm N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAPK26K115S N/A 22226 N/A 115 mm N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TA4SD26K115S N/A 22226 N/A 115 mm N/A 7.25 in184.2 mm N/A 15.5 in393.7 mm N/A 17.5 in444.5 mm N/A 3.5 in88.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TA4DI26K115S N/A 22226 N/A 115 mm N/A 5.75 in146.1 mm N/A 14.38 in365.1 mm N/A 16.25 in412.8 mm N/A 2.25 in57.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAPG28K125S N/A 22228 N/A 125 mm N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TA4SD28K125S N/A 22228 N/A 125 mm N/A 7.5 in190.5 mm N/A 17.75 in450.9 mm N/A 19.75 in501.7 mm N/A 3.75 in95.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TA4DI28K125S N/A 22228 N/A 125 mm N/A 6.25 in158.8 mm N/A 15.5 in393.7 mm N/A 18.06 in458.7 mm N/A 2.5 in63.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAPH28K125S N/A 22228 N/A 125 mm N/A 6 in152.4 mm N/A 16 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.9 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAPG28K415S N/A 22228 N/A 4 15/16 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TA4SD28K415S N/A 22228 N/A 4 15/16 in N/A 7.5 in190.5 mm N/A 17.75 in450.9 mm N/A 19.75 in501.7 mm N/A 3.75 in95.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TA4DI28K415S N/A 22228 N/A 4 15/16 in N/A 6.25 in158.8 mm N/A 15.5 in393.7 mm N/A 18.06 in458.7 mm N/A 2.5 in63.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAPH28K415S N/A 22228 N/A 4 15/16 in N/A 6 in152.4 mm N/A 16 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.9 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAPK28K415S N/A 22228 N/A 4 15/16 in N/A 6.69 in169.9 mm N/A 17.5 in444.5 mm N/A 19.13 in485.9 mm N/A 3.69 in93.7 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAPG28K500S N/A 22228 N/A 5 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TA4SD28K500S N/A 22228 N/A 5 in N/A 7.5 in190.5 mm N/A 17.75 in450.9 mm N/A 19.75 in501.7 mm N/A 3.75 in95.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TA4DI28K500S N/A 22228 N/A 5 in N/A 6.25 in158.8 mm N/A 15.5 in393.7 mm N/A 18.06 in458.7 mm N/A 2.5 in63.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAPH28K500S N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 16 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.9 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAPK28K500S N/A 22228 N/A 5 in N/A 6.69 in169.9 mm N/A 17.5 in444.5 mm N/A 19.13 in485.9 mm N/A 3.69 in93.7 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
126 - 143 of 143 | Results Per Page | View | Unit of Measure
« 6