All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Four-Bolt Pillow Block > View Items  

Tapered Adapter Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 131 of 131 « 6 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TA4DI28K415S 22228 4 15/16 in 6-1/4 in
158.8
mm
15.5 in
393.7
mm
18.06 in
458.7
mm
2-1/2 in
63.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
TAPH28K415S 22228 4 15/16 in 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
3.38 in
85.9
mm
N/A N/A CAD Icon (for items table)
TAPG28K500S 22228 5 in 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
3.15 in
80
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
TA4SD28K500S 22228 5 in 7-1/2 in
190.5
mm
17.75 in
450.9
mm
19.75 in
501.7
mm
3-3/4 in
95.3
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
TA4DI28K500S 22228 5 in 6-1/4 in
158.8
mm
15.5 in
393.7
mm
18.06 in
458.7
mm
2-1/2 in
63.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
TAPH28K500S 22228 5 in 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
3.38 in
85.9
mm
N/A N/A CAD Icon (for items table)
  Results 126 - 131 of 131 « 6