All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Tapered Adapter Solid-Block Mounted Bearings
>
Tapered Adapter Flange Block
>
View Items
Tapered Adapter Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 124
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAFK11K200S
22211
2
in
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAFKP11K200S
22211
2
in
6.36
in
161.5
mm
0.625
in
16
mm
212000
lbf
945000
N
170000
lbf
757000
N
DVF13K203S
22213
2 3/16
in
6.89
in
175
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAFK13K203S
22213
2 3/16
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAFKP13K203S
22213
2 3/16
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAFK13K055S
22213
2 3/16
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
DVF13K204S
22213
2 1/4
in
6.89
in
175
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAFK13K204S
22213
2 1/4
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAFKP13K204S
22213
2 1/4
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
DVF13K060S
22213
60
mm
6.89
in
175
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAFK13K060S
22213
60
mm
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAFNL13K060S
22213
60
mm
7.48
in
190
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
DVF15K207S
22215
2 7/16
in
7.6
in
193
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFB15K207S
22215
2 7/16
in
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFC15K207S
22215
2 7/16
in
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFK15K207S
22215
2 7/16
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFNL15K207S
22215
2 7/16
in
8.46
in
214.9
mm
0.709
in
18
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFKP15K207S
22215
2 7/16
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
DVF15K208S
22215
2 1/2
in
7.6
in
193
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFB15K208S
22215
2 1/2
in
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFC15K208S
22215
2 1/2
in
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFK15K208S
22215
2 1/2
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFNL15K208S
22215
2 1/2
in
8.46
in
214.9
mm
0.709
in
18
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFKP15K208S
22215
2 1/2
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
DVF15K065S
22215
65
mm
7.6
in
193
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 26 - 50 of 124
1
2
3
4
5