All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Flange Block > View Items  

Tapered Adapter Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 124 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAFNL09K040S 22209 40 mm 6.3 in
160
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
TAFNL09K107S 22209 1 7/16 in 6.3 in
160
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
TAFNL09K108S 22209 1 1/2 in 6.3 in
160
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
TAFNL10K111S 22210 1 11/16 in 6.3 in
160
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
TAFNL10K112S 22210 1 3/4 in 6.3 in
160
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
TAFNL11K050S 22211 50 mm 6.69 in
170
mm
0.5 in
12
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
TAFNL11K115S 22211 1 15/16 in 6.69 in
170
mm
0.5 in
12
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
TAFNL11K200S 22211 2 in 6.69 in
170
mm
0.5 in
12
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
TAFNL12K055S 22212 55 mm 7.09 in
180
mm
0.5 in
12
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
TAFNL13K203S 22213 2 3/16 in 7.48 in
190
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAFNL13K204S 22213 2 1/4 in 7.48 in
190
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
DVF09K107S 22209 1 7/16 in 4.95 in
125.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
DVF09K108S 22209 1 1/2 in 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
DVF09K040S 22209 40 mm 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
CAD Icon (for items table)
DVF10K111S 22210 1 11/16 in 5.84 in
148.3
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
DVF10K112S 22210 1 3/4 in 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
TAFNL10K045S 22210 45 mm 6.3 in
160
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
DVF10K045S 22210 45 mm 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
DVF11K115S 22211 1 15/16 in 6.19 in
157.2
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAFK11K115S 22211 1 15/16 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAFKP11K115S 22211 1 15/16 in 6.36 in
161.5
mm
0.625 in
16
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
DVF11K050S 22211 50 mm 6.19 in
157.2
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAFK11K050S 22211 50 mm 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAFKP11K050S 22211 50 mm 6.36 in
161.5
mm
0.625 in
16
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
DVF11K200S 22211 2 in 6.19 in
157.2
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
  Results 1 - 25 of 124 1 2 3 4 5