All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Tapered Adapter Solid-Block Mounted Bearings
>
Tapered Adapter Flange Block
>
View Items
Tapered Adapter Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 124
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAFB15K065S
22215
65
mm
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFC15K065S
22215
65
mm
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFK15K065S
22215
65
mm
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFNL15K065S
22215
65
mm
8.46
in
214.9
mm
0.709
in
18
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFKP15K065S
22215
65
mm
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAFNL16K211S
22216
2 11/16
in
8.46
in
214.9
mm
0.709
in
18
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAFNL16K212S
22216
2 3/4
in
8.46
in
214.9
mm
0.709
in
18
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAFNL16K070S
22216
70
mm
8.46
in
214.9
mm
0.709
in
18
mm
62500
lbf
278000
N
57200
lbf
254000
N
DVF17K215S
22217
2 15/16
in
8.48
in
215.4
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFB17K215S
22217
2 15/16
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFC17K215S
22217
2 15/16
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFK17K215S
22217
2 15/16
in
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFNL17K215S
22217
2 15/16
in
9.47
in
240.5
mm
0.709
in
18
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFKP17K215S
22217
2 15/16
in
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
DVF17K075S
22217
75
mm
8.48
in
215.4
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFB17K075S
22217
75
mm
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFC17K075S
22217
75
mm
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFK17K075S
22217
75
mm
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFNL17K075S
22217
75
mm
9.47
in
240.5
mm
0.709
in
18
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFKP17K075S
22217
75
mm
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
DVF17K300S
22217
3
in
8.48
in
215.4
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFB17K300S
22217
3
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFC17K300S
22217
3
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFK17K300S
22217
3
in
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAFNL17K300S
22217
3
in
9.47
in
240.5
mm
0.709
in
18
mm
71900
lbf
320000
N
66900
lbf
297000
N
Results 51 - 75 of 124
1
2
3
4
5