All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Flange Block > View Items  

Tapered Adapter Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 124 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAFKP17K300S 22217 3 in 9.5 in
241.3
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
TAFNL18K080S 22218 80 mm 9.47 in
240.5
mm
0.709 in
18
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
TAFNL18K303S 22218 3 3/16 in 9.47 in
240.5
mm
0.709 in
18
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
TAFNL18K304S 22218 3 1/4 in 9.47 in
240.5
mm
0.709 in
18
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
DVF20K307S 22220 3 7/16 in 9.9 in
251.5
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFB20K307S 22220 3 7/16 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFC20K307S 22220 3 7/16 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFK20K307S 22220 3 7/16 in 11-3/4 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFNL20K307S 22220 3 7/16 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFKP20K307S 22220 3 7/16 in 11-3/4 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
DVF20K308S 22220 3 1/2 in 9.9 in
251.5
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFB20K308S 22220 3 1/2 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFC20K308S 22220 3 1/2 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFK20K308S 22220 3 1/2 in 11-3/4 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFNL20K308S 22220 3 1/2 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFKP20K308S 22220 3 1/2 in 11-3/4 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
DVF20K090S 22220 90 mm 9.9 in
251.5
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFB20K090S 22220 90 mm 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFC20K090S 22220 90 mm 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFK20K090S 22220 90 mm 11-3/4 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFNL20K090S 22220 90 mm 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
TAFKP20K090S 22220 90 mm 11-3/4 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
DVF22K100S 22222 100 mm 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAFB22K100S 22222 100 mm 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAFC22K100S 22222 100 mm 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
  Results 76 - 100 of 124 1 2 3 4 5