Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| TACK22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVC22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 9.38 in238.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TACK22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TACK24K403S | Bearing Number N/A 22224 | Shaft Size N/A 4 3/16 in | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TACK24K404S | Bearing Number N/A 22224 | Shaft Size N/A 4 1/4 in | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TACK24K110S | Bearing Number N/A 22224 | Shaft Size N/A 110 mm | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVC26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TACK26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.984 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVC26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4 1/2 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TACK26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4 1/2 in | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.984 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVC26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TACK26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.984 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TACK28K125S | Bearing Number N/A 22228 | Shaft Size N/A 125 mm | Bolt Circle Diameter N/A 14.5 in368.3 mm | Bolt Size N/A 1 in25.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TACK28K415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Bolt Circle Diameter N/A 14.5 in368.3 mm | Bolt Size N/A 1 in25.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TACK28K500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Bolt Circle Diameter N/A 14.5 in368.3 mm | Bolt Size N/A 1 in25.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |