All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Tapered Adapter Solid-Block Mounted Bearings
>
Tapered Adapter Round Flange Block
>
View Items
Tapered Adapter Round Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 6 of 6
1
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAFK22K100S
22222
100
mm
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAFK22K315S
22222
3 15/16
in
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAFK22K400S
22222
4
in
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAFK26K407S
22226
4 7/16
in
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAFK26K408S
22226
4 1/2
in
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAFK26K115S
22226
115
mm
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
Results 1 - 6 of 6
1