Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| TAPA15K207ST | N/A 22215 | N/A 2 7/16 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPKT15K207SEM | N/A 22215 | N/A 2 7/16 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPKT15K207SEO | N/A 22215 | N/A 2 7/16 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPKT15K207SO | N/A 22215 | N/A 2 7/16 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPKT15K207ST | N/A 22215 | N/A 2 7/16 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPN15K207SB | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPN15K207SEB | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPN15K207SEM | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPN15K207SEO | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPN15K207SET | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPN15K207SO | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPN15K207ST | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TASD15K207SEO | N/A 22215 | N/A 2 7/16 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.5 in292.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TASD15K207SO | N/A 22215 | N/A 2 7/16 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.5 in292.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVP15K208SM | N/A 22215 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPA15K208SM | N/A 22215 | N/A 2 1/2 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPKT15K208SM | N/A 22215 | N/A 2 1/2 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPN15K208SM | N/A 22215 | N/A 2 1/2 in | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TASD15K208SM | N/A 22215 | N/A 2 1/2 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.5 in292.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TADI15K208SM | N/A 22215 | N/A 2 1/2 in | N/A 3.25 in82.6 mm | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVPL15K208SM | N/A 22215 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVP15K208SB | N/A 22215 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVP15K208SEM | N/A 22215 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVP15K208SET | N/A 22215 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVP15K208SO | N/A 22215 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|