Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| TAPN16K070SEO | N/A 22216 | N/A 70 mm | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAPN16K070SET | N/A 22216 | N/A 70 mm | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAPN16K070SO | N/A 22216 | N/A 70 mm | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAPN16K070ST | N/A 22216 | N/A 70 mm | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| DVP17K215SM | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPA17K215SM | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPN17K215SM | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TASD17K215SM | N/A 22217 | N/A 2 15/16 in | N/A 4.75 in120.7 mm | N/A 11 in279.4 mm | N/A 12.5 in317.5 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TADI17K215SM | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.88 in251 mm | N/A 11.5 in292.1 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVPL17K215SM | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVP17K215SB | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVP17K215SEM | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVP17K215SET | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVP17K215SO | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVP17K215ST | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPA17K215SB | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPA17K215SEB | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPA17K215SEM | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPA17K215SEO | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPA17K215SET | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPA17K215SN | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPA17K215SO | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPA17K215ST | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPN17K215SB | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPN17K215SEB | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|