Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| TAPN20K307SO | N/A 22220 | N/A 3 7/16 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPN20K307ST | N/A 22220 | N/A 3 7/16 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVP20K308SM | N/A 22220 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPA20K308SM | N/A 22220 | N/A 3 1/2 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPN20K308SM | N/A 22220 | N/A 3 1/2 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TASD20K308SM | N/A 22220 | N/A 3 1/2 in | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TADI20K308SM | N/A 22220 | N/A 3 1/2 in | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVPL20K308SM | N/A 22220 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVP20K308SEM | N/A 22220 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVP20K308SN | N/A 22220 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVP20K308ST | N/A 22220 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPA20K308SB | N/A 22220 | N/A 3 1/2 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPA20K308ST | N/A 22220 | N/A 3 1/2 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPN20K308SEM | N/A 22220 | N/A 3 1/2 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPN20K308SEO | N/A 22220 | N/A 3 1/2 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPN20K308SET | N/A 22220 | N/A 3 1/2 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPN20K308SO | N/A 22220 | N/A 3 1/2 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPN20K308ST | N/A 22220 | N/A 3 1/2 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVP20K090SM | N/A 22220 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPA20K090SM | N/A 22220 | N/A 90 mm | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPN20K090SM | N/A 22220 | N/A 90 mm | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TASD20K090SM | N/A 22220 | N/A 90 mm | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TADI20K090SM | N/A 22220 | N/A 90 mm | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVPL20K090SM | N/A 22220 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVP20K090ST | N/A 22220 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|