All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Two-Bolt Pillow Block > View Items  

Tapered Adapter Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 155  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TASD10K045S 22210 45 mm 3.13 in
79.5
mm
7.56 in
192
mm
7.94 in
201.7
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
TAPN10K045S 22210 45 mm 2.362 in
60
mm
6.5 in
165.1
mm
7 in
177.8
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
TAPA10K045S 22210 45 mm 2.5 in
63.5
mm
6.5 in
165.1
mm
7 in
177.8
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
TADI10K045S 22210 45 mm 2.88 in
73.2
mm
7.38 in
187.5
mm
7.94 in
201.7
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
DVP10K45S 22210 45 mm 2.25 in
57.2
mm
6.25 in
158.8
mm
7.12 in
180.8
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
DVP11K115S 22211 1 15/16 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAPA11K115S 22211 1 15/16 in 2.75 in
69.9
mm
6.5 in
165.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAPN11K115S 22211 1 15/16 in 2.75 in
69.9
mm
6.5 in
165.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TASD11K115S 22211 1 15/16 in 3.25 in
82.6
mm
8.25 in
209.6
mm
9.25 in
235
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TADI11K115S 22211 1 15/16 in 2.88 in
73.2
mm
7.38 in
187.5
mm
7.94 in
201.7
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
DVP11K050S 22211 50 mm 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAPA11K050S 22211 50 mm 2.75 in
69.9
mm
6.5 in
165.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAPN11K050S 22211 50 mm 2.75 in
69.9
mm
6.5 in
165.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TASD11K050S 22211 50 mm 3.25 in
82.6
mm
8.25 in
209.6
mm
9.25 in
235
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TADI11K050S 22211 50 mm 2.88 in
73.2
mm
7.38 in
187.5
mm
7.94 in
201.7
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
DVP11K200S 22211 2 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAPA11K200S 22211 2 in 2.75 in
69.9
mm
6.5 in
165.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAPN11K200S 22211 2 in 2.75 in
69.9
mm
6.5 in
165.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TASD11K200S 22211 2 in 3.25 in
82.6
mm
8.25 in
209.6
mm
9.25 in
235
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TADI11K200S 22211 2 in 2.88 in
73.2
mm
7.38 in
187.5
mm
7.94 in
201.7
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
TAPN12K055S 22212 55 mm 2.756 in
70
mm
7 in
177.8
mm
8.63 in
219.2
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
DVP13K203S 22213 2 3/16 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.87 in
199.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAPA13K203S 22213 2 3/16 in 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAPKT13K203S 22213 2 3/16 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAPN13K203S 22213 2 3/16 in 3.15 in
80
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
  Results 26 - 50 of 155  1 2 3 4 5 »