All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Tapered Adapter Solid-Block Mounted Bearings
>
Tapered Adapter Two-Bolt Pillow Block
>
View Items
Tapered Adapter Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 155
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TASD09K107S
22209
1 7/16
in
2.88
in
73.2
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAPN09K107S
22209
1 7/16
in
2.362
in
60
mm
6.25
in
158.8
mm
7
in
177.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAPA09K107S
22209
1 7/16
in
2.25
in
57.2
mm
6.25
in
158.8
mm
7
in
177.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TADI09K107S
22209
1 7/16
in
2.38
in
60.5
mm
6.25
in
158.8
mm
6.63
in
168.4
mm
24200
lbf
108000
N
24500
lbf
109000
N
DVP09K107S
22209
1 7/16
in
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
24200
lbf
108000
N
24500
lbf
109000
N
TASD09K108S
22209
1 1/2
in
2.88
in
73.2
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAPN09K108S
22209
1 1/2
in
2.362
in
60
mm
6.25
in
158.8
mm
7
in
177.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAPA09K108S
22209
1 1/2
in
2.25
in
57.2
mm
6.25
in
158.8
mm
7
in
177.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TADI09K108S
22209
1 1/2
in
2.63
in
66.8
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
DVP09K108S
22209
1 1/2
in
2.13
in
54.1
mm
4.69
in
119.1
mm
6.5
in
165.1
mm
24200
lbf
108000
N
24500
lbf
109000
N
TASD09K040S
22209
40
mm
2.88
in
73.2
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAPN09K040S
22209
40
mm
2.362
in
60
mm
6.25
in
158.8
mm
7
in
177.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAPA09K040S
22209
40
mm
2.25
in
57.2
mm
6.25
in
158.8
mm
7
in
177.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TADI09K040S
22209
40
mm
2.63
in
66.8
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
DVP09K40S
22209
40
mm
2.13
in
54.1
mm
4.69
in
119.1
mm
6.5
in
165.1
mm
24200
lbf
108000
N
24500
lbf
109000
N
TASD10K111S
22210
1 11/16
in
3.13
in
79.5
mm
7.56
in
192
mm
7.94
in
201.7
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAPN10K111S
22210
1 11/16
in
2.362
in
60
mm
6.5
in
165.1
mm
7
in
177.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAPA10K111S
22210
1 11/16
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7
in
177.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
TADI10K111S
22210
1 11/16
in
2.63
in
66.8
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
DVP10K111S
22210
1 11/16
in
2.13
in
54.1
mm
5.7
in
144.8
mm
6.5
in
165.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
TASD10K112S
22210
1 3/4
in
3.13
in
79.5
mm
7.56
in
192
mm
7.94
in
201.7
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAPN10K112S
22210
1 3/4
in
2.362
in
60
mm
6.5
in
165.1
mm
7
in
177.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAPA10K112S
22210
1 3/4
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7
in
177.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
TADI10K112S
22210
1 3/4
in
2.88
in
73.2
mm
7.38
in
187.5
mm
7.94
in
201.7
mm
26600
lbf
118000
N
26300
lbf
117000
N
DVP10K112S
22210
1 3/4
in
2.25
in
57.2
mm
6.25
in
158.8
mm
7.12
in
180.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
Results 1 - 25 of 155
1
2
3
4
5
»