Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| DVP22K315SEM | N/A 22222 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.06 in255.5 mm | N/A 12.5 in317.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVP22K315ST | N/A 22222 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.06 in255.5 mm | N/A 12.5 in317.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPA22K315SEM | N/A 22222 | N/A 3 15/16 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPA22K315SET | N/A 22222 | N/A 3 15/16 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPA22K315SO | N/A 22222 | N/A 3 15/16 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPA22K315ST | N/A 22222 | N/A 3 15/16 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K315SB | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K315SC | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K315SEB | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K315SEM | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K315SEO | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K315SET | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K315SO | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K315ST | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVP22K400SM | N/A 22222 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.06 in255.5 mm | N/A 12.5 in317.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPA22K400SM | N/A 22222 | N/A 4 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K400SM | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVPL22K400SM | N/A 22222 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVP22K400SEM | N/A 22222 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.06 in255.5 mm | N/A 12.5 in317.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVP22K400ST | N/A 22222 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.06 in255.5 mm | N/A 12.5 in317.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPA22K400SEM | N/A 22222 | N/A 4 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPA22K400SO | N/A 22222 | N/A 4 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPA22K400ST | N/A 22222 | N/A 4 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K400SB | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K400SEM | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|