All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Tapered Adapter Solid-Block Mounted Bearings
>
Tapered Adapter Two-Bolt Pillow Block
>
View Items
Tapered Adapter Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 155
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TADI15K208S
22215
2 1/2
in
3.25
in
82.6
mm
9.25
in
235
mm
10.25
in
260.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
DVP15K065S
22215
65
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPA15K065S
22215
65
mm
3.25
in
82.6
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPKT15K065S
22215
65
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPN15K065S
22215
65
mm
3.15
in
80
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
TASD15K065S
22215
65
mm
4
in
101.6
mm
10
in
254
mm
11.5
in
292.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
TADI15K065S
22215
65
mm
3.25
in
82.6
mm
9.25
in
235
mm
10.25
in
260.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPN16K211S
22216
2 11/16
in
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAPA16K211S
22216
2 11/16
in
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAPN16K212S
22216
2 3/4
in
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAPA16K212S
22216
2 3/4
in
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAPN16K070S
22216
70
mm
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAPA16K070S
22216
70
mm
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
DVP17K215S
22217
2 15/16
in
3.25
in
82.6
mm
7.88
in
200.2
mm
9.62
in
244.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAPA17K215S
22217
2 15/16
in
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAPN17K215S
22217
2 15/16
in
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
TASD17K215S
22217
2 15/16
in
4.75
in
120.7
mm
11
in
279.4
mm
12.5
in
317.5
mm
71900
lbf
320000
N
66900
lbf
297000
N
TADI17K215S
22217
2 15/16
in
3.75
in
95.3
mm
9.88
in
251
mm
11.5
in
292.1
mm
71900
lbf
320000
N
66900
lbf
297000
N
DVP17K075S
22217
75
mm
3.25
in
82.6
mm
7.88
in
200.2
mm
9.62
in
244.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAPA17K075S
22217
75
mm
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAPN17K075S
22217
75
mm
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
TASD17K075S
22217
75
mm
4.75
in
120.7
mm
11
in
279.4
mm
12.5
in
317.5
mm
71900
lbf
320000
N
66900
lbf
297000
N
TADI17K075S
22217
75
mm
3.75
in
95.3
mm
9.88
in
251
mm
11.5
in
292.1
mm
71900
lbf
320000
N
66900
lbf
297000
N
DVP17K300S
22217
3
in
3.25
in
82.6
mm
7.88
in
200.2
mm
9.62
in
244.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAPA17K300S
22217
3
in
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
Results 76 - 100 of 155
1
2
3
4
5
»