Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A 67900 N/A 8.1250 in206.375 mm N/A 3.4375 in87.313 mm N/A 95300 lbf424000 N N/A 197000 lbf876000 N N/A CAD
N/A 8900 N/A 8.0060 in203.352 mm N/A 3.2188 in81.758 mm N/A 96300 lbf428000 N N/A 172000 lbf764000 N N/A CAD
N/A LM742700 N/A 8.5000 in215.900 mm N/A 3.3750 in85.725 mm N/A 96600 lbf430000 N N/A 200000 lbf892000 N N/A CAD
N/A 855 N/A 4 in101.600 mm N/A 5.0000 in127.000 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD
N/A 89000 N/A 10.875 in276.225 mm N/A 3.5000 in88.900 mm N/A 104000 lbf463000 N N/A 212000 lbf941000 N N/A CAD
N/A 89000 N/A 11.0070 in279.578 mm N/A 3.5000 in88.900 mm N/A 104000 lbf463000 N N/A 212000 lbf941000 N N/A CAD
N/A 91000 N/A 7.0000 in177.800 mm N/A 4.1875 in106.363 mm N/A 110000 lbf490000 N N/A 163000 lbf723000 N N/A CAD
N/A 8500 N/A 9.25 in234.95 mm N/A 3.6875 in93.663 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A CAD
N/A 8500 N/A 9.25 in234.95 mm N/A 3.6875 in93.663 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A CAD
N/A 132000 N/A 8 in203.2 mm N/A 3.7500 in95.250 mm N/A 119000 lbf528000 N N/A 202000 lbf900000 N N/A CAD
N/A 82600 N/A 7.0000 in177.800 mm N/A 4.4375 in112.713 mm N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A CAD
N/A 82600 N/A 7.0000 in177.800 mm N/A 4.4375 in112.713 mm N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A CAD
N/A 82600 N/A 7.0000 in177.800 mm N/A 4.4375 in112.713 mm N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A CAD
N/A LM245100 N/A 9.0000 in228.600 mm N/A 3.7500 in95.250 mm N/A 121000 lbf539000 N N/A 233000 lbf1040000 N N/A CAD
N/A LM245100 N/A 9.0000 in228.600 mm N/A 3.7500 in95.250 mm N/A 121000 lbf539000 N N/A 233000 lbf1040000 N N/A CAD
N/A 160000 N/A 13.6250 in346.075 mm N/A 3.7500 in95.250 mm N/A 123000 lbf548000 N N/A 250000 lbf1110000 N N/A CAD
N/A 160000 N/A 14.0310 in356.387 mm N/A 4.0000 in101.600 mm N/A 123000 lbf548000 N N/A 250000 lbf1110000 N N/A CAD
N/A M238800 N/A 7.3750 in187.325 mm N/A 4.0000 in101.600 mm N/A 123000 lbf548000 N N/A 225000 lbf999000 N N/A CAD
N/A 170000 N/A 10 in254 mm N/A 3.6560 in92.862 mm N/A 126000 lbf560000 N N/A 231000 lbf1030000 N N/A CAD
N/A 82600 N/A 7.0000 in177.800 mm N/A 4.4375 in112.713 mm N/A 127000 lbf565000 N N/A 220000 lbf979000 N N/A CAD
N/A LM247700 N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 127000 lbf567000 N N/A 257000 lbf1140000 N N/A CAD
N/A LM247700 N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 127000 lbf567000 N N/A 257000 lbf1140000 N N/A CAD
N/A LM247700 N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 127000 lbf567000 N N/A 257000 lbf1140000 N N/A CAD
N/A 935 N/A 4.25 in107.95 mm N/A 6.0000 in152.400 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD
N/A 280000 N/A 6.25 in158.750 mm N/A 4.5000 in114.300 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD
51 - 75 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »