All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cones > Tapered Roller Bearings - Double Tapered Cones - Imperial > View Items  

Tapered Roller Bearings - Double Tapered Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 271  1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

07100D 07000 1 in
25.40
mm
1.4375 in
36.513
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
07101DW 07000 1 in
25.40
mm
1.4375 in
36.513
mm
6180 lbf
27500
N
6650 lbf
29600
N
CAD Icon (for items table)
13176D 13000 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
11400 lbf
50800
N
13700 lbf
61100
N
CAD Icon (for items table)
13182D 13000 1.8125 in
46.038
mm
1.2500 in
31.750
mm
11400 lbf
50800
N
13700 lbf
61100
N
CAD Icon (for items table)
14126D 14000 1 1/4 in
31.75
mm
1.5426 in
39.182
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
17116D 17000 1 3/16 in
30.163
mm
1.375 in
34.925
mm
9720 lbf
43200
N
9910 lbf
44100
N
CAD Icon (for items table)
19145D 19000 1 7/16 in
36.513
mm
1.5000 in
38.100
mm
11400 lbf
50700
N
13000 lbf
57800
N
CAD Icon (for items table)
19152D 19000 1 1/2 in
38.10
mm
1.9370 in
49.200
mm
11400 lbf
50700
N
13000 lbf
57800
N
CAD Icon (for items table)
357DW 355 1 11/16 in
42.863
mm
2.5620 in
65.075
mm
18400 lbf
81800
N
20000 lbf
88800
N
CAD Icon (for items table)
358D 355 1 11/16 in
42.863
mm
2.0620 in
52.375
mm
18400 lbf
81800
N
20000 lbf
88800
N
CAD Icon (for items table)
375D 375 2 in
50.80
mm
2.0940 in
53.188
mm
19800 lbf
87900
N
22700 lbf
101000
N
CAD Icon (for items table)
376DE 375 1 7/8 in
47.625
mm
2.0940 in
53.188
mm
19800 lbf
87900
N
22700 lbf
101000
N
CAD Icon (for items table)
378DE 375 1 15/16 in
49.213
mm
2.0940 in
53.188
mm
19800 lbf
87900
N
22700 lbf
101000
N
CAD Icon (for items table)
378DW 375 1 15/16 in
49.213
mm
2.6570 in
67.488
mm
19800 lbf
87900
N
22700 lbf
101000
N
CAD Icon (for items table)
389DE 385 2 3/16 in
55.563
mm
2.0940 in
53.188
mm
20500 lbf
91000
N
24100 lbf
107000
N
CAD Icon (for items table)
392DW 395 2 7/16 in
61.913
mm
2.875 in
73.025
mm
21000 lbf
93400
N
28100 lbf
125000
N
CAD Icon (for items table)
39585D 39500 2 1/2 in
63.500
mm
2.375 in
60.325
mm
37500 lbf
167000
N
50300 lbf
224000
N
CAD Icon (for items table)
399D 395 2 7/16 in
61.913
mm
2.1870 in
55.550
mm
22200 lbf
98900
N
28100 lbf
125000
N
CAD Icon (for items table)
42362D 42000 3.6250 in
92.075
mm
2.2812 in
57.942
mm
36600 lbf
163000
N
54300 lbf
241000
N
CAD Icon (for items table)
46790D 46700 6 1/2 in
165.1
mm
3.0000 in
76.200
mm
68200 lbf
303000
N
143000 lbf
635000
N
CAD Icon (for items table)
48290DW 48200 5 in
127
mm
3.0000 in
76.200
mm
60200 lbf
268000
N
111000 lbf
493000
N
CAD Icon (for items table)
48393D 48300 5.3750 in
136.525
mm
3.0625 in
77.788
mm
63600 lbf
283000
N
122000 lbf
542000
N
CAD Icon (for items table)
487TD 475 2.8375 in
72.073
mm
2.6590 in
67.539
mm
30500 lbf
135000
N
41900 lbf
186000
N
CAD Icon (for items table)
496D 495 3 3/16 in
80.963
mm
2.3440 in
59.538
mm
34700 lbf
154000
N
48600 lbf
216000
N
CAD Icon (for items table)
52387D 52000 3.8750 in
98.425
mm
3.1250 in
79.375
mm
50200 lbf
223000
N
77000 lbf
343000
N
CAD Icon (for items table)
  Results 1 - 25 of 271  1 2 3 4 5 »