Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 89108D | Series N/A 89000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Double Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 lbf463000 N | C0 - Static Radial Rating N/A 212000 lbf941000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 89111D | Series N/A 89000 | d - Cone Bore N/A 11.0070 in279.578 mm | B - Double Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 lbf463000 N | C0 - Static Radial Rating N/A 212000 lbf941000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 8976D | Series N/A 8900 | d - Cone Bore N/A 8.0060 in203.352 mm | B - Double Cone Width N/A 3.2188 in81.758 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 lbf428000 N | C0 - Static Radial Rating N/A 172000 lbf764000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 93751D | Series N/A 93000 | d - Cone Bore N/A 7.5 in190.5 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 93751DW | Series N/A 93000 | d - Cone Bore N/A 7.5 in190.5 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 93788D | Series N/A 93000 | d - Cone Bore N/A 7.8730 in199.974 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 93800D | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 93800DGW | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 93801D | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 946D | Series N/A 935 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 lbf572000 N | C0 - Static Radial Rating N/A 177000 lbf786000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 94704D | Series N/A 94000 | d - Cone Bore N/A 7 in177.800 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 94706D | Series N/A 94000 | d - Cone Bore N/A 7 in177.800 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 95474D | Series N/A 95000 | d - Cone Bore N/A 4.7500 in120.650 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf629000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 95499D | Series N/A 95000 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf629000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 96851D | Series N/A 96000 | d - Cone Bore N/A 8 1/2 in215.900 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 171000 lbf759000 N | C0 - Static Radial Rating N/A 319000 lbf1420000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 96851DW | Series N/A 96000 | d - Cone Bore N/A 8 1/2 in215.900 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 171000 lbf759000 N | C0 - Static Radial Rating N/A 319000 lbf1420000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 97500D | Series N/A 97000 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 5.9545 in151.244 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84500 lbf376000 N | C0 - Static Radial Rating N/A 109000 lbf486000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 99587D | Series N/A 99000 | d - Cone Bore N/A 5 7/8 in149.225 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 231000 lbf1030000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE113090D | Series N/A 113000 | d - Cone Bore N/A 9 in228.600 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 287000 lbf1270000 N | C0 - Static Radial Rating N/A 361000 lbf1600000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE126096D | Series N/A 126000 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 5.7500 in146.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 204000 lbf907000 N | C0 - Static Radial Rating N/A 381000 lbf1690000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE126096DGW | Series N/A 126000 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 5.7500 in146.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 204000 lbf907000 N | C0 - Static Radial Rating N/A 381000 lbf1690000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE127094D | Series N/A 127000 | d - Cone Bore N/A 9.4970 in241.224 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 282000 lbf1250000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE127097DW | Series N/A 127000 | d - Cone Bore N/A 9.5070 in241.478 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 282000 lbf1250000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE128114D | Series N/A 128000 | d - Cone Bore N/A 11.0236 in279.999 mm | B - Double Cone Width N/A 8.1250 in206.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 lbf924000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE129119D | Series N/A 129000 | d - Cone Bore N/A 11.8100 in299.974 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 lbf896000 N | C0 - Static Radial Rating N/A 401000 lbf1780000 N |
CAD
N/A |
Add To Cart
Request Quote |