Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| EE129119DG | Series N/A 129000 | d - Cone Bore N/A 11.8100 in299.974 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 lbf896000 N | C0 - Static Radial Rating N/A 401000 lbf1780000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE129121D | Series N/A 129000 | d - Cone Bore N/A 11.9940 in304.648 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 lbf896000 N | C0 - Static Radial Rating N/A 401000 lbf1780000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE129123D | Series N/A 129000 | d - Cone Bore N/A 12.0079 in305.001 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 lbf896000 N | C0 - Static Radial Rating N/A 401000 lbf1780000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE130850D | Series N/A 130000 | d - Cone Bore N/A 8 1/2 in215.900 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE130887D | Series N/A 130000 | d - Cone Bore N/A 8.875 in225.425 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE130888D | Series N/A 130000 | d - Cone Bore N/A 8.875 in225.425 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE130900D | Series N/A 130000 | d - Cone Bore N/A 9 in228.600 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE130901D | Series N/A 130000 | d - Cone Bore N/A 9 in228.600 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE130903D | Series N/A 130000 | d - Cone Bore N/A 9 in228.600 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE130904D | Series N/A 130000 | d - Cone Bore N/A 9 in228.600 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE132081D | Series N/A 132000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 119000 lbf528000 N | C0 - Static Radial Rating N/A 202000 lbf900000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE134102D | Series N/A 134000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 lbf679000 N | C0 - Static Radial Rating N/A 299000 lbf1330000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE135111DGW | Series N/A 135000 | d - Cone Bore N/A 11 in279.4 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 lbf873000 N | C0 - Static Radial Rating N/A 375000 lbf1670000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE135111DW | Series N/A 135000 | d - Cone Bore N/A 11 in279.4 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 lbf873000 N | C0 - Static Radial Rating N/A 375000 lbf1670000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE138131D | Series N/A 138000 | d - Cone Bore N/A 13.0040 in330.302 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 165000 lbf734000 N | C0 - Static Radial Rating N/A 358000 lbf1590000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE161362D | Series N/A 160000 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 123000 lbf548000 N | C0 - Static Radial Rating N/A 250000 lbf1110000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE161403D | Series N/A 160000 | d - Cone Bore N/A 14.0310 in356.387 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 123000 lbf548000 N | C0 - Static Radial Rating N/A 250000 lbf1110000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE171000D | Series N/A 170000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 3.6560 in92.862 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 126000 lbf560000 N | C0 - Static Radial Rating N/A 231000 lbf1030000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE217063D | Series N/A 217000 | d - Cone Bore N/A 6.25 in158.750 mm | B - Double Cone Width N/A 4.9375 in125.413 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 lbf715000 N | C0 - Static Radial Rating N/A 237000 lbf1060000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE220975DW | Series N/A 220000 | d - Cone Bore N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 197000 lbf876000 N | C0 - Static Radial Rating N/A 326000 lbf1450000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE221025D | Series N/A 220000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 186000 lbf828000 N | C0 - Static Radial Rating N/A 326000 lbf1450000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE221027D | Series N/A 220000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 186000 lbf828000 N | C0 - Static Radial Rating N/A 326000 lbf1450000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE231401D | Series N/A 230000 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 420000 lbf1870000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE231401DG | Series N/A 230000 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 420000 lbf1870000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE231475D | Series N/A 230000 | d - Cone Bore N/A 14.7500 in374.650 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 420000 lbf1870000 N |
CAD
N/A |
Add To Cart
Request Quote |