Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| EE526131D | Series N/A 526000 | d - Cone Bore N/A 13 in330.200 mm | B - Double Cone Width N/A 5.8125 in147.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 281000 lbf1250000 N | C0 - Static Radial Rating N/A 523000 lbf2320000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE529090DW | Series N/A 529000 | d - Cone Bore N/A 9 in228.600 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 250000 lbf1110000 N | C0 - Static Radial Rating N/A 412000 lbf1830000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE700090D | Series N/A 700000 | d - Cone Bore N/A 9 in228.600 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 349000 lbf1550000 N | C0 - Static Radial Rating N/A 481000 lbf2140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE722111D | Series N/A 722000 | d - Cone Bore N/A 11 in279.4 mm | B - Double Cone Width N/A 6.5625 in166.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 lbf1610000 N | C0 - Static Radial Rating N/A 527000 lbf2350000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE722112D | Series N/A 722000 | d - Cone Bore N/A 11 in279.4 mm | B - Double Cone Width N/A 7.2500 in184.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 lbf1610000 N | C0 - Static Radial Rating N/A 527000 lbf2350000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE724121D | Series N/A 724000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 379000 lbf1690000 N | C0 - Static Radial Rating N/A 573000 lbf2550000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE738101D | Series N/A 738000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 319000 lbf1420000 N | C0 - Static Radial Rating N/A 525000 lbf2340000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE738101DH | Series N/A 738000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 366000 lbf1630000 N | C0 - Static Radial Rating N/A 525000 lbf2340000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE790119D | Series N/A 790000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 11.2500 in285.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 695000 lbf3090000 N | C0 - Static Radial Rating N/A 923000 lbf4100000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE821096D | Series N/A 821000 | d - Cone Bore N/A 9 1/2 in241.300 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 342000 lbf1520000 N | C0 - Static Radial Rating N/A 537000 lbf2390000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE822101D | Series N/A 822000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 264000 lbf1180000 N | C0 - Static Radial Rating N/A 392000 lbf1740000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE823103D | Series N/A 823000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 7.7500 in196.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 362000 lbf1610000 N | C0 - Static Radial Rating N/A 601000 lbf2670000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE833161XD | Series N/A 833000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 7.6250 in193.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 519000 lbf2310000 N | C0 - Static Radial Rating N/A 1070000 lbf4770000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE91700D | Series N/A 91000 | d - Cone Bore N/A 7 in177.800 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 110000 lbf490000 N | C0 - Static Radial Rating N/A 163000 lbf723000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE921150D | Series N/A 920000 | d - Cone Bore N/A 11 1/2 in292.100 mm | B - Double Cone Width N/A 5.6250 in142.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 339000 lbf1510000 N | C0 - Static Radial Rating N/A 447000 lbf1990000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE941206D | Series N/A 940000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 471000 lbf2090000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE941207D | Series N/A 940000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 5.5625 in141.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 471000 lbf2090000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H228649D | Series N/A H228600 | d - Cone Bore N/A 5 3/8 in136.525 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 145000 lbf647000 N | C0 - Static Radial Rating N/A 237000 lbf1050000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H239649D | Series N/A H239600 | d - Cone Bore N/A 7.3750 in187.325 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 356000 lbf1580000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H242649D | Series N/A H242600 | d - Cone Bore N/A 8.1250 in206.375 mm | B - Double Cone Width N/A 7.2500 in184.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1350000 N | C0 - Static Radial Rating N/A 522000 lbf2320000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H244849D | Series N/A H244800 | d - Cone Bore N/A 8.6250 in219.075 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 lbf1450000 N | C0 - Static Radial Rating N/A 592000 lbf2630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H247549D | Series N/A H247500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Double Cone Width N/A 8.2500 in209.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 399000 lbf1770000 N | C0 - Static Radial Rating N/A 699000 lbf3110000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H432549D | Series N/A H432500 | d - Cone Bore N/A 6.1250 in155.575 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 142000 lbf632000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH224346DD | Series N/A HH224300 | d - Cone Bore N/A 4 1/2 in114.300 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 lbf680000 N | C0 - Static Radial Rating N/A 204000 lbf906000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH231637D | Series N/A HH231600 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 257000 lbf1140000 N | C0 - Static Radial Rating N/A 302000 lbf1340000 N |
CAD
N/A
|
Add To Cart
Request Quote |